Packaging information
Package | Pins VQFN (RGW) | 20 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 3,000 | LARGE T&R |
Features for the OPA521
- Supports:
- CENELEC Bands A, B, C, D
- ARIB STD-T84, FCC
- FSK, SFSK, and NB-OFDM
- Conforms To:
- EN50065-1, -2, -3, -7
- FCC, Part 15
- ARIB STD-T84
- Standards:
- G3, PRIME, P1901.2, ITU-G.hnem
- Line Driver With Integrated Thermal and Overcurrent Protection
- Pin-Selectable Quiescent Current
Consumption:
- 58 µA in Standby Mode (Typical)
- 51 mA for CENELEC Bands A, B, C, D (Typical)
- 78 mA for FCC, ARIB STD-T84 (Typical)
- Package: 5-mm × 5-mm 20-Pin VQFN
- Operating Junction Temperature Range:
TA = –40°C to +125°C
Description for the OPA521
The OPA521 is a line-driver power amplifier that aligns with the power-line communications (PLC) conducted emissions requirements in CENELEC bands A, B, C, and D and ARIB STD-T84 and FCC Part 15. This device supplies up to 2.5 A on high-current, low-impedance lines with reactive loads. With optimized internal protection structure, the OPA521 uses minimal external protection components that enable cost- and space-effective systems.
The OPA521 gives a closed-loop gain of –7 V/V with 3.8-MHz of bandwidth. The monolithic integrated circuit gives high reliability in power-line communication applications.
The OPA521 line driver operates with a single supply from 7 V to 24 V. At a typical load current (IOUT = 2.5 A, maximum), a wide output swing gives a 10-VPP capability with a nominal 24-V supply.
The device has protection against overtemperature and short-circuit conditions. Fault detection flags show current and thermal limits. A shutdown pin is available, which places the device into a low-power state that consumes 58 µA (typical).
The OPA521 is available in a surface-mount, 5-mm × 5-mm, 20-pin VQFN (RGW) package. The device operates over the extended industrial junction temperature range of –40°C to +125°C.