text.skipToContent text.skipToNavigation

OPA551UA/2K5 ACTIVE

High-current (380mA Typ), high-voltage (60V), operational amplifier

NEW - Custom reel may be available
Inventory: 61,281
 
Download data sheet for the OPA551
  |   View additional information for the OPA551

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-3-260C-168 HR
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Packaging information

Package | Pins Operating temperature range (°C) Package qty | Carrier:
SOIC (D) | 8 Q (-40 to 125) 2,500 | LARGE T&R
Custom reel may be available
View more packaging information

Features for the  OPA551

  • Wide Supply Range: ±4 V to ±30 V
  • High Output Current: 200 mA Continuous
  • Low Noise: 14 nV/√Hz
  • Fully Protected:
    • Thermal Shutdown
    • Output Current-Limited
  • Thermal Shutdown Indicator
  • Wide Output Swing: 2 V from Rail
  • Fast Slew Rate:
    • OPA551: 15 V/µs
    • OPA552: 24 V/µs
  • Wide Bandwidth:
    • OPA551: 3 MHz
    • OPA552: 12 MHz
  • Packages: PDIP-8, SOIC-8, or
    DDPAK/TO-263-7

Description for the OPA551

The OPA551x devices are low-cost operational amplifiers with high-voltage (60-V) and high-current (200-mA) capability.

The OPA551 is unity-gain stable and features high slew rate (15 V/µs) and wide bandwidth (3 MHz). The OPA552 is optimized for gains of 5 or greater, and offers higher speed with a slew rate of 24 V/µs and a bandwidth of 12 MHz. Both devices are suitable for telephony, audio, servo, and test applications.

These laser-trimmed, monolithic integrated circuits provide excellent low-level accuracy along with high output swing. High performance is maintained as the amplifier swings to its specified limits.

The OPA55x devices are internally protected against overtemperature conditions and current overloads. The thermal shutdown indicator flag provides a current output to alert the user when thermal shutdown has occurred.

The OPA55x devices are available in PDIP-8 and SOIC-8 packages, as well as a DDPAK-7/TO-263 surface-mount plastic power package. They are specified for operation over the extended industrial temperature range, –40°C to +125°C.

Pricing

Qty Price(USD)
1-99 $3.377
100-249 $2.959
250-999 $2.075
1,000+ $1.672

Additional package qty | carrier options

OPA551UA ACTIVE
Package qty | Carrier 75 | TUBE
Inventory 9,347
Qty | Price (USD) 1ku | $2.006 1-99 $3.691 100-249 $3.009 250-999 $2.365 1,000+ $2.006