OPA656UB ACTIVE
Wideband, Unity Gain Stable FET-Input Operational Amplifier
Quality information
RoHS | Yes |
---|---|
REACH | Yes |
Lead finish / Ball material | NIPDAU |
MSL rating / Peak reflow | Level-3-260C-168 HR |
Quality, reliability & packaging information Information included:
|
View or download |
More OPA656 information
Packaging information
Features for the OPA656
- 500 MHz Unity-gain Bandwidth
- Low Input Bias Current: 2 pA
- Low Offset And Drift: ±250 µV, ±2 µV/°C
- Low Distortion: 74-dB SFDR at 5 MHz
- High-Output Current: 70 mA
- Low Input Voltage Noise: 7 nV/√Hz
Description for the OPA656
The OPA656 device combines a very wideband, unity-gain stable, voltage-feedback operational amplifier with a FET-input stage to offer an ultra high dynamic-range amplifier for Analog-to-Digital Converter (ADC) buffering and transimpedance applications. Extremely low DC errors give good precision in optical applications.
The high unity-gain stable bandwidth and JFET input allows exceptional performance in high-speed, low-noise integrators.
The high input impedance and low bias current provided by the FET input is supported by the ultra-low 7-nV/√Hz input voltage noise to achieve a very low integrated noise in wideband photodiode transimpedance applications.
Broad transimpedance bandwidths are achievable given the OPA656 device’s high 230-MHz gain bandwidth product. As shown below, a –3-dB bandwidth of 1 MHz is provided even for a high 1-MΩ transimpedance gain from a 47-pF source capacitance.
Pricing
Qty | Price (USD) |
---|---|
1-99 | 8.292 |
100-249 | 7.243 |
250-999 | 5.584 |
1,000+ | 4.995 |
Additional package qty | carrier options
Package qty | Carrier |
2,500 | LARGE T&R
|
---|---|
Inventory | 12,241 |
Qty | Price (USD) |
|