5-pin (DBV) package image

OPA694IDBVR ACTIVE

WideBand, Low-Power, Current Feedback Amplifier

ACTIVE custom-reels CUSTOM Custom reel may be available

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
LMH6702MFX/NOPB ACTIVE 1.7 GHz, Ultra Low Distortion, Wideband Op Amp

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

OPA694IDBVT ACTIVE custom-reels CUSTOM Custom reel may be available
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
More OPA694 information

Packaging information

Package | Pins SOT-23 (DBV) | 5
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the OPA694

  • UNITY GAIN STABLE BANDWIDTH: 1.5GHz
  • HIGH GAIN OF 2V/V BANDWIDTH: 690MHz
  • LOW SUPPLY CURRENT: 5.8mA
  • HIGH SLEW RATE: 1700V/µsec
  • HIGH FULL-POWER BANDWIDTH: 675MHz
  • LOW DIFFERENTIAL GAIN/PHASE: 0.03%/0.015°
  • Pb-FREE AND GREEN SOT23-5 PACKAGE
  • APPLICATIONS
    • WIDEBAND VIDEO LINE DRIVER
    • MATRIX SWITCH BUFFER
    • DIFFERENTIAL RECEIVER
    • ADC DRIVER
    • IMPROVED REPLACEMENT FOR OPA658

Description for the OPA694

The OPA694 is an ultra-wideband, low-power, current feedback operational amplifier featuring high slew rate and low differential gain/phase errors. An improved output stage provides ±80mA output drive with < 1.5V output voltage headroom. Low supply current with > 500MHz bandwidth meets the requirements of high-density video routers. Being a current feedback design, the OPA694 holds its bandwidth to very high gains—at a gain of 10, the OPA694 will still provide 200MHz bandwidth.

RF applications can use the OPA694 as a low-power SAW pre-amplifier. Extremely high 3rd-order intercept is provided through 70MHz at much lower quiescent power than many typical RF amplifiers.

The OPA694 is available in an industry-standard pinout in both SO-8 and SOT23-5 packages.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

OPA694IDBVT ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more