text.skipToContent text.skipToNavigation

OPA820IDBVT ACTIVE

Unity gain stable, low-noise, voltage feedback operational amplifier

Same as: OPA820IDBVTG4   This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

US ECCN: EAR99 US/Local Export Classification Number

Inventory: 59,782  
 

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (°C)
SOT-23 (DBV) | 5 250 | SMALL T&R
-40 to 85
Package | Pins SOT-23 (DBV) | 5
Package qty | Carrier: 250 | SMALL T&R
Operating temperature range (°C) -40 to 85
View TI packaging information

Features for the OPA820

  • High Bandwidth (240 MHz, G = 2)
  • High-Output Current (±110 mA)
  • Low-Input Noise (2.5 nV/√Hz)
  • Low-Supply Current (5.6 mA)
  • Flexible Supply Voltage:
    • Dual ±2.5 V to ±6 V
    • Single 5 V to 12 V
  • Excellent DC Accuracy:
    • Maximum 25°C Input Offset Voltage = ±750 µV
    • Maximum 25°C Input Offset Current = ±400 nA

Description for the OPA820

The OPA820 device provides a wideband, unity-gain stable, voltage-feedback amplifier with a very-low input-noise voltage and high-output current using a low 5.6-mA supply current. At unity-gain, the OPA820 device gives more than 800-MHz bandwidth with less than 1-dB peaking. The OPA820 device complements this high-speed operation with excellent DC precision in a low-power device. A worst-case input-offset voltage of ±750 µV and an offset current of ±400 nA provide excellent absolute DC precision for pulse amplifier applications.

Minimal input and output voltage-swing headroom allow the OPA820 device to operate on a single 5-V supply with more than 2-VPP output swing. While not a rail-to-rail (RR) output, this swing supports most emerging analog-to-digital converter (ADC) input ranges with lower power and noise than typical RR output op amps.

Exceptionally low dG/dP (0.01% or 0.03°) supports low-cost composite-video line-driver applications. Existing designs can use the industry-standard pinout, 8-pin SOIC package while emerging high-density portable applications can use the 5-pin SOT-23. Offering the lowest thermal impedance of the industry in a SOT package, along with full specification over both the commercial and industrial temperature ranges, provides solid performance over a wide temperature range.

Pricing


Qty Price (USD)
1-99 2.178
100-249 1.908
250-999 1.338
1,000+ 1.078

Additional package qty | carrier options

Package qty | Carrier 3,000 | LARGE T&R
Inventory 13,804
Qty | Price (USD) 1ku | 0.862 1-99 1.931 100-249 1.595 250-999 1.146 1,000+ 0.862
Custom reel may be available