Packaging information
Package | Pins SOT-SC70 (DCK) | 5 |
Operating temperature range (°C) |
Package qty | Carrier 3,000 | LARGE T&R |
Features for the SN74LV1T00
- Single-supply voltage translator at 5.0/3.3/2.5/1.8V VCC
- Operating range of 1.8V to
5.5V
- Up translation:
- 1.2V1 to 1.8V
- 1.5V1 to 2.5V
- 1.8V1 to 3.3V
- 3.3V1 to 5.0V
- Down translation:
- 5.0V, 3.3V, 2.5V to 1.8V
- 5.0V, 3.3V to 2.5V
- 5.0V to 3.3V
- Up translation:
- Logic output is referenced to VCC
- Output drive
- 8mA output drive at 5V
- 7mA output drive at 3.3V
- 3mA output drive at 1.8V
- Characterized up to 50MHz at 3.3V VCC
- 5V tolerance on input pins
- –40°C to 125°C operating temperature range
- Pb-free packages available: SC-70
(DCK)
- 2 × 2.1 × 0.65mm
- Latch-up performance exceeds 250mA order number package body size per JESD 17
- Supports standard Logic pinouts
- CMOS output B compatible with AUP1G and LVC1G families
Description for the SN74LV1T00
SN74LV1T00 is a low voltage CMOS gate logic that operates at a wider voltage range for industrial, portable, telecom, and automotive applications. The output level is referenced to the supply voltage and is able to support 1.8V/2.5V/3.3V/5V CMOS levels
The input is designed with a lower threshold circuit to match 1.8V input logic at VCC = 3.3V and can be used in 1.8V to 3.3V level up translation. In addition, the 5V tolerant input pins enable down translation (e.g. 3.3V to 2.5V output at VCC = 2.5V). The wide VCC range of 1.8V to 5.5V allows generation of desired output levels to connect to controllers or processors.
The SN74LV1T00 is designed with current-drive capability of 8 mA to reduce line reflections, overshoot, and undershoot caused by high-drive outputs.