Packaging information
Package | Pins SOIC (D) | 8 |
Operating temperature range (°C) |
Package qty | Carrier 75 | TUBE |
Features for the THS4001
- Very High Speed
- 270 MHz Bandwidth (Gain = 1, -3 dB)
- 400 V/usec Slew Rate
- 40-ns Settling Time (0.1%)
- High Output Drive, IO = 100 mA
- Excellent Video Performance
- 60 MHz Bandwidth (0.1 dB, G = 1)
- 0.04% Differential Gain
- 0.15° Differential Phase
- Very Low Distortion
- THD = -72 dBc at f = 1 MHz
- Wide Range of Power Supplies
VCC = ± 2.5 V to ± 15 V,
ICC = 7.5 mA - Evaluation Module Available
Description for the THS4001
The THS4001 is a very high-performance, voltage-feedback operational amplifier especially suited for a wide range of video applications. The device is specified to operate over a wide range of supply voltages from ± 15 V to ± 2.5 V. With a bandwidth of 270 MHz, a slew rate of over 400V/us, and settling times of less than 30 ns, the THS4001 offers the unique combination of high performance in an easy to use voltage feedback configuration over a wide range of power supply voltages.
The THS4001 is stable at all gains for both inverting and noninverting configurations. It has a high output drive capability of 100 mA and draws
only 7.5 mA of quiescent current. Excellent professional video results can be obtained with the differential gain/phase performance of 0.04%/0.15° and 0.1 dB gain flatness to 60 MHz. For applications requiring low distortion, the THS4001 is ideally suited with total harmonic distortion of -72 dBc at f = 1 MHz.