text.skipToContent text.skipToNavigation

TL062BCD ACTIVE

Dual low-power JFET-input low offset operational amplifier

Inventory: 750
 

Download data sheet for TL062B
  |   View additional information for TL062B

Same as: TL062BCDG4 

Packaging information

Package | Pins SOIC (D) | 8
Operating temperature range (℃) C (0 to 70)
Package qty | Carrier: 75 | TUBE
View more packaging information

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Features

  • Very Low Power Consumption
  • Typical Supply Current: 200 µA (Per Amplifier)
  • Wide Common-Mode and Differential Voltage
    Ranges
  • Low Input Bias and Offset Currents
  • Common-Mode Input Voltage Range
    Includes VCC+
  • Output Short-Circuit Protection
  • High Input Impedance: JFET-Input Stage
  • Internal Frequency Compensation
  • Latch-Up-Free Operation
  • High Slew Rate: 3.5 V/µs Typical
  • On Products Compliant to MIL-PRF-38535,
    All Parameters Are Tested Unless Otherwise
    Noted. On All Other Products, Production
    Processing Does Not Necessarily Include
    Testing of All Parameters.

Description

The JFET-input operational amplifiers of the TL06x series are designed as low-power versions of the TL08x series amplifiers. They feature high input impedance, wide bandwidth, high slew rate, and low input offset and input bias currents. The TL06x series features the same terminal assignments as the TL07x and TL08x series.

Qty Price
1-99 $1.13
100-249 $0.87
250-999 $0.64
1,000+ $0.46

Alternative carriers

Part number TL062BCDR
Package qty | Carrier 2,500 | LARGE T&R
Custom reel may be available
Inventory 26,421
Qty | Price (USD) 1ku | $0.38