Added to Your Shopping Cart

TL064ID ACTIVE
Quad Low-Power JFET-Input General-Purpose Operational Amplifier
Quality information
RoHS | Yes |
---|---|
REACH | Yes |
Lead finish / Ball material | NIPDAU |
MSL rating / Peak reflow | Level-1-260C-UNLIM |
Quality, reliability & packaging information Information included:
|
View or download |
More TL064 information
Packaging information
Features for the TL064
- Very Low Power Consumption
- Typical Supply Current: 200 µA (Per Amplifier)
- Wide Common-Mode and Differential Voltage
Ranges - Low Input Bias and Offset Currents
- Common-Mode Input Voltage Range
Includes VCC+ - Output Short-Circuit Protection
- High Input Impedance: JFET-Input Stage
- Internal Frequency Compensation
- Latch-Up-Free Operation
- High Slew Rate: 3.5 V/µs Typical
- On Products Compliant to MIL-PRF-38535,
All Parameters Are Tested Unless Otherwise
Noted. On All Other Products, Production
Processing Does Not Necessarily Include
Testing of All Parameters.
Description for the TL064
The JFET-input operational amplifiers of the TL06x series are designed as low-power versions of the TL08x series amplifiers. They feature high input impedance, wide bandwidth, high slew rate, and low input offset and input bias currents. The TL06x series features the same terminal assignments as the TL07x and TL08x series.
Pricing
Qty | Price (USD) |
---|---|
1-99 | 0.41 |
100-249 | 0.279 |
250-999 | 0.215 |
1,000+ | 0.143 |
Additional package qty | carrier options
Package qty | Carrier |
2,500 | LARGE T&R
|
---|---|
Inventory | 2,597,582 |
Qty | Price (USD) |
|
Custom reel may be available