Packaging information
Package | Pins SOT-23 (DBV) | 5 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 250 | SMALL T&R |
Features for the TS321
- Wide Power-Supply Range
- Single Supply from 3 V to 30 V
- Dual Supply from ±1.5 V to ±15 V
- Large Output Voltage Swing from 0 V to 3.5 V (Minimum) (VCC = 5 V)
- Low Supply Current at 500 µA (Typical)
- Low Input Bias Current at 20 nA (Typical)
- Stable With High Capacitive Loads
Description for the TS321
The TS321 is a bipolar operational amplifier for cost-sensitive applications in which space savings are important.