JAJU446A December 2017 – January 2022
PARAMETER | SPECIFICATIONS | |
---|---|---|
Input channels | Four | |
Input type | Single ended or differential ended | |
Input analog band width (–3 dB) | DC 1.5 GHz | |
Maximum input voltage | 7.6 VP-P | |
Maximum sample rate | 3.2 GSPS | |
Resolution | 12 bit | |
Maximum system voltage gain | 24.4 dB or 16.5 V/V | |
Channel-to-channel skew (Fs = 2700 MHz) | < 5 ps | |
System SNR(1) (–1 dB full scale) Fs = 3000 MHz | Transformer input | FDA input: (LMH5401 = 12 dB, LMH6401 = 10 dB) |
56.2 dB at 757 MHz | 51.6 dB at 757 MHz | |
55.5 dB at 997 MHz | 51.6 dB at 997 MHz | |
55.0 dB at 1497 MHz | 51.1 dB at 1497 MHz | |
Operating temperature | 0°C to 60°C | |
Storage temperature | –40°C to 85°C | |
Connectors | 560-pin FMC interface connector, supports TSW14J56/57 high-speed capture card | |
Power | 12-V DC, 4 A | |
Form factor (L × W) | 295 mm × 176 mm |