JAJU446A December 2017 – January 2022
Figure 2-1 shows the system-level block diagram of the TIDA-01022 design interface with two high-speed capture cards (TSW14J56) in master slave mode. This reference design uses an FMC+ to FMC adapter printed circuit board (PCB) to interface the TIDA-01022 board with the capture cards.