JAJU446A December 2017 – January 2022
The LMH5401 is a very-high performance, differential amplifier optimized for radio frequency (RF), intermediate frequency (IF), or high-speed, DC-coupled, time domain applications. The device is an ideal choice for single-ended to differential conversion (SE-DE), which replaces balun up to a 2-GHz usable bandwidth. The device offers excellent linearity performance DC- 2 GHz at a 12-dB gain. The device operates at both single- and dual supply with low power consumption. Enable the common-mode reference pin to match the ADC common-mode input requirements. This characteristic enables the designer to drive GSPS ADCs for use in applications such as test and measurement, broadband communication, and high-speed data acquisition.