JAJU446A December 2017 – January 2022
Figure 3-10 shows the power supply tree of the reference design. The design requires an external +12-V DC power to generate 1.9 V and 1.1 V for the ADC; 3.3 V for the clocking devices (LMK61E2, LMK4828, and LMX2594); and ±2.5 V for the LMH5401 and LMH6401 amplifiers. This design has input overvoltage, overcurrent, high inrush current protection through eFuse (TPS259261), and an external bidirectional transient-voltage-suppression (TVS) diode (SMBJ15CA).
The DC-DC converter and LDO generate the power supply rail, as Table 3-1 details.
Sl NUMBER | TYPE | PART NUMBER | SUPPLY RAIL |
---|---|---|---|
1 | DC-DC | TPS82130 | Intermediate rails for 3.3 V, 1.9 V, and 1.1 V |
2 | LDO | TPS7A8400 | 3.3 V, 1.9 V, and 1.1 V |
3 | LDO | TPS7A8300 | +2.5 V |
4 | LDO | TPS7A3301 | –2.5 V |
The following subsections detail the design procedure for the various power supply rails.