JAJU446A December 2017 – January 2022
The delay (channel-to-channel skew) or phase relationship between channels is a very important specification for high-speed multichannel acquisitions. The sample clock delay includes delay lines, data path delay, and ADC aperture delay. An accurate sampling across channels with a sub-picosecond delay presents design challenges. Use an acquired signal as a time reference to measure the sample clock delay. Extract the timing information through fast-Fourier transform (FFT) by using the MathLab program. Adjust this information in any one of the clock chain path components (clock generation, distribution path, and receiver end) or a combination of them.
The ADC12DJ3200 offers noiseless aperture delay adjustment (tAD adjust) features to shift the sampling instance of the ADC in precise steps to synchronize multiple ADC12DJ3200 devices or to fine-tune system latency and channel-to-channel skew.
This reference design uses the ADC tAD to match channel-to-channel delays less than 5 ps. See Section 7.3 for the test setup to measure the channel-to-channel skew of the TIDA-01022 design. The designer can also use the LMX2594 device to meet the delay requirement in sub nanoseconds depending on the system requirements and the delay adjustment features available in the LMK4828 device.