Product Tree

Camera SerDes Overview

Transfer video, audio, control, and power over one STP or coax cable in ADAS applications

FPD-Link III for ADAS Cameras and RADAR

Video, bidirectional control, and power over a single coax or STP cable

tiny camera designs

Enables tiny camera designs

  • Video, bidirectional control and power over a single coax cable
  • Supports Power-over-Coax (PoC)
  • Ultra-low latency allows ISP to be moved to ECU
  • Tiny 5x5 mm serializer package
High performance

High performance

  • Uncompressed video transmission
  • Support for 1MP, 2MP, RADAR, and beyond
  • Adaptive EQ automatically compensates for cable length and aging
  • Meets automotive EMC requirements
Low total system cost

Low total system cost

  • Simple, low component count solution
  • Supports low-cost coax cables
  • Modular, scalable portfolio
  • Easy multi-camera aggregation and replication

Broad portfolio of FPD-Link products for ADAS cameras and radar



Typical Sensors System Interface Forward Line Rate

Backchannel Rate
CSI-2 Port Replication Sync Mode Clocking Serializer Deserializer Quad Deserializer Hub
1MP+/30fps Parallel LVCMOS
12-bit, 75 MHz
10-bit, 100 MHz
1.4 Gbps
2.5 Mbps
No No DS90UB913A-Q1 DS90UB914A-Q1 DS90UB964-Q1
1MP+/60fps
2MP/30fps
Parallel LVCMOS
12-bit, 100 MHz
1.9 Gbps
2.5 Mbps
No No DS90UB933-Q1 DS90UB934-Q1 DS90UB964-Q1
1MP+/60fps
2MP/30fps
MIPI CSI-2 1.9 Gbps
2.5 Mbps
Yes No n/a DS90UB936-Q1 DS90UB964-Q1
2MP+/60fps
4MP/30fps
RADAR
MIPI CSI-2 4.16 Gbps
50 Mbps
Yes Yes DS90UB953-Q1 DS90UB954-Q1 DS90UB960-Q1
(Quad)


DS90UB954-Q1
(Dual)

All camera SerDes products