USB redrivers & multiplexers
Improve your USB signal integrity and optimize signal routing
Browse by category
Select by function and type
Related categories
New products
2-port eUSB2 to USB2.0 repeater, eUSB 1.2
Approx. price (USD) 1ku | 0.65
Automotive USB Type-C 8.1-Gbps DP Alt mode linear redriver crosspoint switch for sink side
Approx. price (USD) 1ku | 3.847
Automotive 5Gbps 2:1 adaptive linear redriver for USB type-c
Approx. price (USD) 1ku | 2.69
USB-C 10-Gbps alternate mode 6 by 4 multiplexer/demultiplexer
Approx. price (USD) 1ku | 0.76
Automotive, USB 2.0 480Mbps high-speed signal conditioner
Approx. price (USD) 1ku | 0.66
USB 2.0 480-Mbps high-speed signal conditioner
Approx. price (USD) 1ku | 0.55
Technical resources
Strengthening the USB Type-C signal chain through redrivers
USB Redriver and Type-C® Solutions
Low-cost implementation of USB Type-C
Design & development resources
TUSB1046 USB Type-C™ Alternate Mode Redriver Switch Evaluation Module
The TUSB1046 USB Type-C™ Alternate Mode Redriver Switch Evaluation Module (TUSB1046EVM) provides a USB Type-C Alternate Mode redriver switch that enables 10Gbps USB data and 8.1Gbps DisplayPort™ video over a USB Type-C downstream facing port (host) interface. The EVM features a two-chip (...)
USB 2.0 & USB 3.0 redriver evaluation module
This USB 2.0, USB 3.0 redriver dongle design connects directly to a host USB port and redrives the high-speed or SuperSpeed signals to the downstream port to enable a long cable connection to a SuperSpeed or high-speed device. The dongle is powered from the VBUS pin provided by the host and passes (...)
USB Type-C DFP Port Controller Evaluation Module
The TUSB319EVM provides a complete reference design, which is a DFP controller ideal for Type-C USB chargers, it supports up to 3A@5V VBUS power signaling and VBUS detection.