Sitara™ AM335x Processors

AM335x

AM335x Cortex-A8 Processor
  • Scalable ARM® Cortex®-A8-based core from 300MHz up to 1GHz
  • 3D graphics option for enhanced user interface
  • Dual core PRU-ICSS for industrial Ethernet protocols and position feedback control
  • Premium secure boot option

Featured Applications

Featured Applications

AM335x Cortex-A8

Enlarge

AM335x Processors

  AM3359 AM3358 AM3357 AM3356 AM3354 AM3352 AM3351
ARM Cortex-A8 MHz (Max.) 800 600/ 800/ 1000 300/ 600/ 800 300/ 600/ 800 600/ 800/ 1000 300/ 600/ 800/ 1000 300/ 600
Graphics Acceleration 3D graphics 3D graphics     3D graphics    
PRU-ICSS for Industrial Communication* Dual Core PRU + All Protocols Dual Core PRU + Standard Protocols Dual Core PRU + All Protocols Dual Core PRU + Standard Protocols      
CAN 2 2 2 2 2 2  
Package 15x15 / 0.8mm 15x15 / 0.8mm 15x15 / 0.8mm 15x15 / 0.8mm
13x13 / 0.65mm
15x15 / 0.8mm
13x13 / 0.65mm
15x15 / 0.8mm
13x13 / 0.65mm
13x13 / 0.65mm
  Software and pin-for-pin compatible across devices

* PRU-ICSS is a programmable real-time core for industrial communication protocols.

* Standard protocols for AM335x processors include protocols such as Ethernet/IP, PROFINET™ RT/IRT, PROFIBUS™, Sercos III, and more.

* All Protocols for AM335x processors include standard protocols plus EtherCAT™ and POWERLINK.