Motor drivers

Stepper motor drivers – Design & development

3D Printer Controller (12V)

This design is a complete system for controlling 3-axis, single extruder-based 3D printers. The system is managed by the MSP430F5529 LaunchPad and utilizes the DRV8846 for precision stepper motor control and the DRV10983 brushless driver with integrated control for the fan.

Stepper Motor BoosterPack featuring DRV8711 and CSD88537ND

This reference design is ideal for those wishing to learn more about stepper motor control techniques and drive stage design. Featuring a DRV8711 stepper motor gate driver with TI's dual N-channel NexFET™ power MOSFET, this design supports 8V-52V, 4.5A bipolar stepper motor drive stage.

High Performance Bipolar Stepper Drive Stage Reference Design

The TIDA-00261-BOOST-DRV8711 is an 8-52V, 4.5A, bipolar stepper motor drive stage based on the DRV8711 Stepper Motor Pre-driver and CSD88537ND Dual N-Channel NexFET™ Power MOSFET. The BOOST-DRV8711 is ideal for those wishing to learn more about stepper motor control techniques and drive stage design.

Refrigerator Damper and Fan Motor Control Solutions

Refrigerators often use a damper to control airflow and a fan to provide circulation. This design’s integrated motor drivers provide easy control, high performance, and full protection. The DRV8848 drives the stepper motor damper, and the DRV10983 drives the BLDC fan with quiet 180° commutation.

24V Stepper Motor Design with AutoTune Reference Design

TIDA-00830 is an application overview of TI’s automatic stepper motor tuning feature known as AutoTune™. This design showcases how quickly AutoTune can adapt to changes in system inputs or motor characteristics without the user having to apply any type of parameter tuning.