Stepper motor drivers

Reduce audible noise and achieve precise, reliable control with our stepper motor drivers

parametric-filterView all products
Get smooth, effortless motion with our broad portfolio of highly-integrated stepper motor drivers that feature automatic tuning, accurate current sensing and advanced diagnostics. Scaling across a wide voltage and current range, our portfolio is suited for a variety of industrial and automotive applications. Select the device best suited for your systems requirements based on key features, including smooth motion, small solution size and advanced diagnostics.

Browse by category

Select by specification

Featured stepper motor drivers

Benefits of our highly-integrated stepper motor drivers

checkmark

Smooth, silent & precise 

Step with ease, precision and reduced audible noise with automatic smart tune, high current accuracy and 1/256 microstepping.

checkmark

Small solution size 

Reduce system complexity and board space by 40% with innovative small packaging and integrated current sensing.

checkmark

Protection & diagnostics

Intelligently diagnose and robustly protect motor systems with standard protection features, such as overcurrent and thermal shutdown, and advanced features, such as open-load and stall detection. 

Technical resources

Application note
Application note
Current Recirculation and Decay Modes (Rev. A)
Learn about current recirculation techniques in a motor driver, why it is important and how they are implemented with our integrated motor driver decay-mode circuitry.
document-pdfAcrobat PDF
Application note
Application note
How to Reduce Audible Noise in Stepper Motors
Understand how specific motor driver features can reduce the audible noise for a wide variety of stepper motor systems and applications.
document-pdfAcrobat PDF
Application note
Application note
Sensorless Stall Detection With the DRV8889-Q1
Learn about the advantages of the stall detection algorithm of the DRV8889-Q1 and provide examples of how the DRV8889-Q1 can detect stall reliably in a wide variety of end applications.
document-pdfAcrobat PDF