Processors

DRAx digital cockpit SoCs - Integrated digital cockpit

The powerful Jacinto™ DRAx automotive processors enable automotive digital cockpit solutions where functionality from several vehicle ECUs are integrated into a single powerful Jacinto DRAx SoC that can support all of the user interface and communications functions, including: head unit, digital instrument cluster, heads-up display, rear-seat entertainment, telematics, informational ADAS, rear camera and surround view.

Integrated digital cockpit automotive processor diagram

Features and benefits

Performance provided by heterogeneous architecture

The Jacinto DRAx automotive processors support multiple digital cockpit applications, including those with safety requirements, without compromising performance. In addition to the main Arm® Cortex®-A15 core, 3D Graphical Processing Unit and multimedia accelerators enable multiple use cases and functionalities such as:

  • In-vehicle infotainment
  • Digital instrument cluster
  • Multi-OS/Multi-domain
  • Navigation and routing
  • Voice recognition and control
  • Smartphone projection
  • High-performance graphics and display
  • Fast boot/early boot
  • Safety certifiable systems
  • Hardware and software security

Software platforming

The Jacinto DRAx automotive processors share a common core platform and architecture, allowing software to be reused, as developers scale their design from entry to premium segments thereby reducing the time to market.

Integration of automotive peripherals to optimize system BOM

The Jacinto DRAx automotive processors provide the right set of peripherals to enable digital cockpit integration and optimized system BOM including:

  • Multi-HD display support
  • Multi-HD camera input interfaces
  • Automotive peripherals including eAVB, CAN and MOST
  • Rich set of high-speed and connectivity interfaces including PCIe, USB, etc.

Signal, image and vision processing

The Jacinto DRAx automotive processors integrate digital signal processor (C66x DSP), image signal processor (ISP) and embedded vision engine (EVE) co-processors to offload all the heavy signal, image and vision processing to enable integration of following cockpit features:

  • Software-defined digital radio
  • Audio processing
  • Driver monitoring and identification
  • Robust rear-view camera and surround view
  • Image processing

Product family selection guide

DRA74x

DRA75x

DRA76x

DRA77x

Pin2Pin compatible
Arm Cortex-A15 MPU (DMIPs)
Up to 10.6K Up to 10.6K Up to 12.7K Up to 12.7K
Aux Arm Cortex-M4
MPU (Mhz)
2x Dual-M4 (212) 2x Dual-M4 (212) 2x Dual-M4 (212) 2x Dual-M4 (212)
3D GPU (GFLOPS) SGX544-MP2
(Up to 34)
SGX544-MP2
(Up to 34)
SGX544-MP2
(Up to 42.5)
SGX544-MP2
(Up to 42.5)
2D
GPU
(MHz)
GC320 (354) GC320 (354) GC320 (354)  GC320 (354)
Memory
BW
(GB/s)
Up to 8.5 Up to 8.5 Up to 10.7 Up to 10.7
Multimedia  IVA-HD (1080p60 H264 Video decode and encode) 
DSP
(Digital Radio, Audio Processing, 2D SRV)
C66x DSP 2xC66x DSP C66x DSP 2xC66x DSP
Vision
Processing (InfoADAS)
no
2xEVE
no
2xEVE
Imaging Subsystem
(3-D SRV, RVC)
no
no
ISP ISP
Display 4x1080p60 3x1080p60 +2880x1080@60
Camera
Interface
6x with VIP 6x with VIP 8x with VIP and CSI 8x with VIP and CSI
Software Compatibility Software Compatible

Hardware and software tools

DRA74x/DRA75x evaluation module

General purpose evaluation module that integrates all key peripherals required for digital cockpit applications. The JAMR3 tuner and LCD/TS (1900x1200) daughter boards complement the main CPU board to offer a complete system that will help jump start evaluation and application development.

Processor Software Development Kit (SDK)

  • Software Development Kits for QNX, Linux, Android
  • Software-defined radio solution for AM/FM, HD Radio, DAB/DAB+/DMB and DRM solutions
  • Software for audio processing solutions
  • Information ADAS package with integrated demo