Processors

Jacinto™ TDAx ADAS SoCs

Scalable SoCs with heterogeneous hardware & software architecture for ADAS systems

TI's Jacinto TDAx Driver Assistance System-on-Chip (SoC) family offers scalable and open solutions based on a heterogeneous hardware and common software architecture for Advanced Driver Assistance Systems (ADAS) applications including camera-based front (mono/stereo), rear, surround view and night vision systems, and multi-range radar and sensor fusion systems.

ADAS Scalability

Scalability

TDAx family's common hardware and software enables scalable solutions from premium to entry-level vehicles.

TDAx Driver

High performance at low power

Increase compute performance at the same power budget for advanced analytics processing of vision, radar and other signal types.

Highly integrated SoCs

Innovation|integration

Highly integrated SoCs for miniaturization of ADAS systems and reduced system Bill of Material (BOM) to enable differentiation and innovation.

<Section CTA Link - not authored>
<Horizontal Rule - not authored>

TDAx processors

TDA3x TDA2Eco TDA2x
Application Front camera
Surround view
Rear camera
Radar
Driver monitoring
Camera mirror system
Surround view/record Front camera
Surround view/record
Fusion systems
Total camera inputs Up to 8 Up to 8 Up to 10
Video out 1 3 3
CSI2 Yes Yes No
H.264 hardware No Yes Yes
3D GPU hardware No Yes - single core Yes - dual core
ISP Yes No No
Processing 2 Arm® Cortex®-M4 cores
2 C66x DSPs
1 EVE
1 Arm® Cortex®-A15 core
4 Arm® Cortex®-M4 cores
1 C66x DSP
2 Arm® Cortex®-A15 cores
4 Arm® Cortex®-M4 cores
2 C66x DSPs
4 EVEs
Package 15x15 23x23 17x17
23x23
All TDAx ADAS SoCs are software compatible. TDA2x and TDA2Eco devices are also pin-for-pin compatible.
BLOG

Blogs


Videos