Home Processors Sitara processors AMIC industrial Ethernet processors

Processors

Sitara™ AMIC processors

Processors optimized for multiprotocol industrial Ethernet communications

AMIC processors are built for slave level communications in Smart Factory industrial Ethernet networks.

Key features

Arm® Cortex®-A8 processor along with PRU-ICSS enable multiple industrial protocols.

Easy development

Featured applications

Add Industrial Ethernet to your existing solution with minimal software changes.

Ideal companion chip

Resources

Easily interface with existing microcontrollers for connected drives, such as C2000.

AMIC portfolio

AMIC110
AMIC120
Arm® MHz 300 300
Internal Memory (SRAM) 64KB 256KB
Industrial communications subsystem 2x industrial Ethernet ports 2x industrial Ethernet ports + encoder feedback
Serial I/O SPI, CAN, I2C, UART, USB QSPI, SPI, I2C, UART, USB
Supported protocols Learn more here