CC430F5133
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
16-Bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 12-Bit ADC, 8kB Flash and 2kB RAM

 

Software (6)

Name Part# Type
MSP430Ware for MSP Microcontrollers MSPWARE Software Development Kits (SDK)
Fixed Point Math Library for MSP MSP-IQMATHLIB Software Libraries
MSP Graphics Library MSP-GRLIB Software Libraries
CC430F513x Code Examples (Rev. H)  (ZIP 177 KB )    12 Mar 2020  
CC430 RF Code Examples (Also See CC430 RF Examples App Note SLAA465) (Rev. B)  (ZIP 4451 KB )    22 Mar 2016  
MSP430 schematic symbols and footprints library for use with the Eagle CAD tool (Rev. E)  (ZIP 97 KB )    11 Mar 2011  

Development tools (6)

Name Part# Type
MSP MCU Programmer and Debugger MSP-FET Flash Programming Tools
MSP-GANG Production Programmer MSP-GANG Flash Programming Tools
Code Composer Studio™ Integrated Development Environment for MSP Microcontrollers CCSTUDIO-MSP SW Development Tools, IDEs, Compilers
GCC - Open Source Compiler for MSP Microcontrollers MSP430-GCC-OPENSOURCE SW Development Tools, IDEs, Compilers
ULP (Ultra-Low Power) Advisor ULPADVISOR SW Development Tools, IDEs, Compilers
IAR Embedded Workbench IAR-KICKSTART SW Development Tools, IDEs, Compilers

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
CC430F5133 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.