Arm-based processors

Application processors with rich peripherals, hardware accelerators, functional safety and security.

parametric-filterView all products
Our large portfolio of Arm®-based application processors offers a broad range of efficient edge-computing performance for automotive, industrial and internet of things devices. We use a system-on-chip (SoC) architecture that delivers performance without sacrificing critical system resources, such as power, size, weight and cost. Our development platforms, which have hardware, open-source software and tools will help you get your products to market fast.

Browse by category

Select by processor category

General-purpose processors

Lower system cost with our broad portfolio of cost-optimized power-efficient Arm processors solutions targeting display, control, and standard communication designs.

Analytics processors

Bring smart cameras, robots,and video surveillance to life with vision artifical intelligence, signal processing, sensor fusion and deep learning.

Networking processors

Design secure, real-time deterministic gigabit networks with time-sensitive networking (TSN) and industrial Ethernet support.

Automotive processors

Driving advancements in advanced driver-assistance system (ADAS) in-cabin and surround view.

Find an Arm-based processor that best fits your design needs

Arm-based processors design & development

Accelerate your next embedded innovation with our extensive ecosystem and easy-to-use hardware and software tools.

Software

Choose the right Arm based-processors SDK combination for your next heterogeneous multi-core design. arrow-right

Hardware

Explore our broad portfolio of starter kits, modules, and EVMs and move from prototype to production in no time. arrow-right

TI Developer Zone

Access and download all the development tools, software, and training you need to easily develop, debug, and analyze code in the cloud or on your desktop. arrow-right

Educational resources

Get started with processor academies to access guided examples, demos, step by step tutorials and video training. arrow-right

Partners

Our curated partner ecosystem is a worldwide community of hardware, software, tools and training experts to help you complete your Arm based processor designs. arrow-right

AM69A
Arm-based processors

32 TOPS vision SoC for 1-12 cameras, autonomous mobile robots, machine vision, mobile DVR, AI-BOX

Approx. price (USD) 1ku | 150

AM69
Arm-based processors

General purpose octal core 64-bit Arm Cortex-A72 with graphics, PCIe Gen 3, Ethernet, USB 3.0

Approx. price (USD) 1ku | 112.169

TDA4AEN-Q1
Arm-based processors

Automotive ADAS SoC with AI for front camera and drive applications

Approx. price (USD) 1ku | 45

TDA4VEN-Q1
Arm-based processors

Automotive ADAS SoC with AI, graphics, and display for entry performance park assist applications

Approx. price (USD) 1ku | 45

AM67A
Arm-based processors

Arm®Cortex®-A53 4 TOPS vision SoC with RGB-IR ISP for 4 cameras, machine vision, robotics, smart HMI

Approx. price (USD) 1ku | 45

AM67
Arm-based processors

Arm®Cortex®-A53 SoC with triple display, 3D graphics, PCIe 3, USB3, 4K video codec for HMI

Approx. price (USD) 1ku | 45

Why choose TI processors?

checkmark

Single, scalable platform

Our unified, open-source development platform lets you reuse code across projects so you can quickly and easily scale your designs.

checkmark

Broad performance

Our processors offer a broad range of performance and cutting-edge technologies so you can innovate for years to come.

checkmark

Quality, reliability & longevity

Our portfolio supports long product life cycles, 100K power-on-hours, high-temp up to 125 C, automotive certifications and more.

checkmark

Industry-leading support

We use open-source software and provide design support and training online at no cost so you can get your products to market fast.

Explore integrated processor technologies

Design scalable, connected, and secure embedded systems

Built for Linux and Android, our general-purpose processors and rich ecosystem enable scalable performance, secure connectivity, low-power operation, and design flexibility. We optimally integrate CPU cores, peripherals, analog and accelerators for multimedia, graphics and security to help you realize your designs.

  • Leverage our unified software development environment for all of your designs
  • Incorporate a wide array of common and high-speed peripherals 
  • Drive multiple high-resolution displays with a single device
Application brief
How the AM625SIP Processor Accelerates Development by Integrating LPDDR4 (Rev. A)
Learn about how you can accelerate your development with our latest AM625SIP system in package processor.
PDF | HTML
Resource
3 key considerations for the next generation of HMI
Humans and machines are interacting more than ever. Here are 3 things to think about for modern HMIs.
Resource
Smart, connected EV charging station development platform based on AM625 with HMI
A collection of hardware, software and documentation that allows engineers to start designing a smart, connected EV charging station with human machine interface (HMI).
Featured products for General purpose
AM623 ACTIVE Internet of Things (IoT) and gateway SoC with Arm® Cortex®-A53-based object and gesture recognition
AM625 ACTIVE Human-machine-interaction SoC with Arm® Cortex®-A53-based edge AI and full-HD dual display

Advancing intelligence at the edge

Our scalable and efficient AM6xA vision processors enable real-time intelligence in camera-based applications such as smart doorbells, machine vision cameras and autonomous robots. Free open-source software and tools let you easily add features such as facial recognition, object detection, character recognition and pose estimation. 

Supporting:

  • 1-12 camera systems, including RGB-IR cameras
  • TensorFlow, PyTorch, ONNX and TVM, Gstreamer, and more
  • Bring your own data (BYOD); bring your own model (BYOM) 
Resource
Edge AI Studio
Edge AI Studio lets you build, evaluate and deploy deep learning models on an embedded device. 
Technical article
How to simplify your embedded edge AI application development
Accelerate your development and get your products to market fast with TI Edge AI tools, software and services.
PDF | HTML
White paper
Designing an Efficient Edge AI System with Highly Integrated Processors (Rev. A)
Find out how to get the edge AI performance you need without sacrificing critical system resources.
PDF | HTML
Featured products for Edge AI technology
NEW AM62A7 ACTIVE 2 TOPS vision SoC with RGB-IR ISP for 1-2 cameras, low-power systems, machine vision, robotics
AM68A ACTIVE 8 TOPS vision SoC for 1-8 cameras, machine vision, smart traffic, retail automation
NEW AM69A PREVIEW 32 TOPS vision SoC for 1-12 cameras, autonomous mobile robots, machine vision, mobile DVR, AI-BOX

Scalable and efficient networking for factory automation and control

Our flexible and efficient networking solutions support a wide range of industrial and automotive communication standards, including serial interfaces, industrial Ethernet, and next-generation technologies such as time-sensitive networking (TSN) and single-pair Ethernet—all with a single chip.

  • Single-chip, multi-protocol industrial Ethernet. 
  • Gigabit TSN-enabled devices. 
  • Integrated PCIe hub and Ethernet switch.
Application note
Industrial Communication Protocols Supported on Sitara™ Processors (Rev. E)
See which industrial communication protocols we support on our Arm-based MCUs and processors, and learn how we enable them.
PDF | HTML
Resource
Software development kit for AM64x Sitara™ processors
Learn about the software development kit that enables industrial communication protocols on our Cortex-A-based processors.
White paper
Designing an Efficient Edge AI System with Highly Integrated Processors (Rev. A)
Find out how to reduce project costs and development time with a single printed circuit board (PCB) design that supports multiple protocols.
PDF | HTML
Featured products for Industrial communication
AM6442 ACTIVE Dual-core 64-bit Arm® Cortex®-A53, quad-core Cortex-R5F, PCIe, USB 3.0 and security
DRA821U ACTIVE Dual Arm Cortex-A72, quad Cortex-R5F, 4-port Ethernet switch, and a PCIe controller
DRA829V ACTIVE Dual Arm® Cortex®-A72, quad Cortex®-R5F, 8-port Ethernet and 4-port PCIe switches

Streamline your functional safety design

From factory automation and control systems to advanced driver assistance systems, our Functional Safety-Compliant processors include features such as isolated MCUs for safety functions up to ASIL-D, memory protection units, temperature monitoring sensors and multi-channel ADC for system monitoring.

  • Made for ASIL-B to ASIL-D and SIL-2 to SIL-3 requirements. 
  • Features on-chip safety diagnostics. 
  • Built using TÜV SÜD-certified functional safety development processes.
Download
Functional safety information
Leverage Jacinto 7 Processors Functional Safety Features for Automotive Designs (Rev. A)
Discover our approach to automotive functional safety, including how we handle mixed-criticality systems.  
PDF | HTML
Functional safety information
The state of functional safety in Industry 4.0
Learn about our grounds-up approach to system-level functional safety certification for Industry 4.0.
PDF
Functional safety information
Streamlining Functional Safety Certification in Automotive and Industrial
Find out how to streamline your functional safety design with resources, documentation and support from TI.
PDF
Featured products for Functional safety
TDA4VM ACTIVE Dual Arm® Cortex®-A72 SoC and C7x DSP with deep-learning, vision and multimedia accelerators
AM6442 ACTIVE Dual-core 64-bit Arm® Cortex®-A53, quad-core Cortex-R5F, PCIe, USB 3.0 and security
DRA821U ACTIVE Dual Arm Cortex-A72, quad Cortex-R5F, 4-port Ethernet switch, and a PCIe controller

Discover featured applications

Touchless building access control
Design smart, touchless building access control systems using AM62x low-cost processors with Arm-enabled edge AI.
Time-synchronized factory automation
Enhance factory automation with fast, deterministic and robust TSN based communication.
Advance driving assistance system
Build next-generation ADAS and autonomous driving systems using high-performance vision processing, sensor fusion and deep learning.
Robotics
Create multi-sensor, AI-powered autonomous mobile robots built for functional safety using TDA4x application processors.
Gateway
Design advanced in-vehicle networks using DRA8x processors to enable high-performance computing, secure networking and connected mobility.
Factory automation
Engineer smarter factory automation designs with Arm-based Sitara MPU processors.

Design smart, touchless building access control systems using AM62x low-cost processors with Arm-enabled edge AI.

TI Arm®-based AM62x processors, optionally paired with IWR6843AOP TI mmWave sensors, take building access design beyond traditional human-machine interfaces, opening the door for AI-powered touchless interfaces that use object detection, facial recognition, and gesture detection.

  • Enhance your designs with object/gesture detection and facial recognition
  • Go to production faster with easy-to-use reference software
  • Reduce application power consumption, down to 5mW, in DeepSleep mode
  • Protect your data with the on-board hardware security module

Featured resources

PRODUCTS
  • AM623 – Internet of Things (IoT) and gateway SoC with Arm® Cortex®-A53-based object and gesture recognition
  • AM625 – Human-machine-interaction SoC with Arm® Cortex®-A53-based edge AI and full-HD dual display
HARDWARE DEVELOPMENT
  • SK-AM62 – AM62x starter kit for Sitara™ processors

Enhance factory automation with fast, deterministic and robust TSN based communication.

Sync your factory floor with time-sensitive networking (TSN) based communication featured on AM64x processors. Our integrated solutions feature Gigabit TSN endpoint and switch options, draw less than 2 Watts of power, and start at $7.

TSN features:

  • Integrated switching including cut-through switching (not an IEEE 802.1 standard yet)
  • Timing over packet (gPTP) (802.1AS)
  • Preemption (IET) (802.1Qbu/802.3br)
  • Time aware shaper (EST) (802.1Qbv)

Featured resources

PRODUCTS
  • AM6442 – Dual-core 64-bit Arm® Cortex®-A53, quad-core Cortex-R5F, PCIe, USB 3.0 and security
  • AM6421 – Single-core 64-bit Arm® Cortex®-A53, dual-core Cortex-R5F, PCIe, USB 3.0 and security
  • AM6441 – Single-core 64-bit Arm® Cortex®-A53, quad-core Cortex-R5F, PCIe, USB 3.0 and security
DESIGN TOOLS AND SIMULATION
SOFTWARE DEVELOPMENT
Additional development resources

Build next-generation ADAS and autonomous driving systems using high-performance vision processing, sensor fusion and deep learning.

Our scalable family of high-performance TDA4x processors feature industry-leading deep learning (TOPS/watts), hardware-accelerated image processing, vision and radar sensor fusion, and comprehensive hardware and software solutions for functional safety.

Fundamental features for ADAS designs:

  • High-performance 64-Bit Arm® Cortex®-A72 compute cores
  • Efficient DSP-based deep-learning 
  • Dedicated hardware accelerators for image processing
  • GPU for advanced visualization
  • Security accelerator cores
  • Functional Safety-Compliant SoC architecture including ASIL-D capable safety MCU

Featured resources

PRODUCTS
  • TDA4VM-Q1 – Automotive system-on-a-chip for L2, L3 and near-field analytic systems using deep learning

Create multi-sensor, AI-powered autonomous mobile robots built for functional safety using TDA4x application processors.

Designed for functional safety and multi-sensor AI, TDA4x processors let you build energy efficient and affordable robots that can co-exist with humans—in homes, cities and factories- all with a single chip solution.

  • Enhanced safety- Our hardware and software solutions support up to SIL-3 and ASIL-D designs.
  • Energy efficiency- Our computer vision and deep learning accelerators deliver industry-leading performance at low power. Open-source software and tools let you design faster.
  • Affordable design- High levels of integration in a single chip lets you reduce system complexity and cost.

Featured resources

PRODUCTS
  • TDA4VM-Q1 – Automotive system-on-a-chip for L2, L3 and near-field analytic systems using deep learning
  • TDA4VM – Dual Arm® Cortex®-A72 SoC and C7x DSP with deep-learning, vision and multimedia accelerators
HARDWARE DEVELOPMENT
  • SK-TDA4VM – TDA4VM processor starter kit for edge AI vision systems

Design advanced in-vehicle networks using DRA8x processors to enable high-performance computing, secure networking and connected mobility.

Our scalable family of high-performance DRA8x processors feature high levels of integration that reduce system complexity and cost, while common development software lets you seamlessly migrate code across DRA8x-based projects, extending your software investment.

Fundamental features for in-vehicle gateways and TCU designs:

  • High-performance 64-Bit Arm® Cortex®-A72 compute cores
  • Diverse I/O to connect to legacy and high-speed networks such as CAN, LIN, Ethernet, and PCIe.
  • ASIL-D rated MCU domain for mixed criticality
  • PCIe and Ethernet switches

 

Featured resources

REFERENCE DESIGNS
PRODUCTS
  • DRA821U – Dual Arm Cortex-A72, quad Cortex-R5F, 4-port Ethernet switch, and a PCIe controller
  • DRA829V – Dual Arm® Cortex®-A72, quad Cortex®-R5F, 8-port Ethernet and 4-port PCIe switches
  • DRA829J – Dual Arm Cortex-A72, quad Cortex-R5F, multi-core DSP, 8-port Ethernet switch, and 4-port PCIe switch

Engineer smarter factory automation designs with Arm-based Sitara MPU processors.

Design and develop Industry 4.0 factories with industrial sensing, real-time control, and high-speed communications. Our Arm based processors – with robust connectivity, functional safety and security – offer a broad range of efficient computing for your performance needs! Enable smarter, safer, and more efficient factories with TI’s AM64x MPU family, system expertise, and technical resources.

Real-time control

  • ARM R5 cores for real-time decision making
  • High speed peripheral like USB 3.0, PCIE, and GB ethernet

Featured resources

REFERENCE DESIGNS
  • TIDA-00299 – EtherCAT Slave and Multi-Protocol Industrial Ethernet Reference Design
  • TIDEP0032 – Multi-Protocol Industrial Communications
  • TIDEP-0102 – Human Machine Interface (HMI) for Protection Relay Reference Design
PRODUCTS
  • AM6411 – Single-core 64-bit Arm® Cortex®-A53, single-core Cortex-R5F, PCIe, USB 3.0 and security
  • AM3351 – Sitara processor: Arm Cortex-A8, 1Gb Ethernet, display
  • AM4378 – Sitara processor: Arm Cortex-A9, PRU-ICSS, 3D graphics
HARDWARE DEVELOPMENT

Technical resources

Video series
Video series
TDA4x & DRA8x software development
Watch on-demand training for TDA4x software develoment. Topics include software architecture, SDK overview, out-of-box demos, and more.
Video series
Video series
AM64x software development
Learn about the AM64x software development overview, Linux boot flow, wired and wireless networking, real-time control, and more.
Resource
Resource
Edge AI Academy
Become an expert in embedded AI development in days. No experience needed. Learn with free cloud tools and low-cost hardware.