LMC6462 (ACTIVE)

Dual Micropower, Rail-to-Rail Input and Output CMOS Operational Amplifier

Dual Micropower, Rail-to-Rail Input and Output CMOS Operational Amplifier - LMC6462
 

Models (3)

Title Category Type Size (KB) Date Views
LMC6462 TINA-TI Spice Model TINA-TI Spice Model ZIP 9 KB 20 Jul 2018 0 views
LMC6462 TINA-TI Reference Design TINA-TI Reference Design TSC 274 KB 20 Jul 2018 0 views
LMC6462 PSPICE Model (Rev. A) PSpice Model ZIP 13 KB 20 Jul 2018 26 views

Design kits & evaluation modules (3)

Name Part# Type
DIP Adapter Evaluation Module DIP-ADAPTER-EVM Evaluation Modules & Boards
Universal Do-It-Yourself (DIY) Amplifier Circuit Evaluation Module DIYAMP-EVM Evaluation Modules & Boards
Universal Operational Amplifier Evaluation Module OPAMPEVM Evaluation Modules & Boards

Development tools (3)

Name Part# Type
Analog Engineer's Calculator ANALOG-ENGINEER-CALC Calculation Tools
Noise Calculator, Generator and Examples OPAMP-NOISECALC Calculation Tools
SPICE-Based Analog Simulation Program TINA-TI Circuit Design & Simulation

WEBENCH® Designer LMC6462

Amplifier Topology
 Non-inverting
 Inverting
Desired Power Supply Voltage
Positive Supply (Vcc):  V
Negative Supply (Vee):  V
Allowed Power Supply(Vcc-Vee) = 3.0 to 15.5 V
Desired Input and Output Requirements
  Min Max
Vin  V  V
Vout  V  V
Minimum Temperature = -40.0 °C
Maximum Temperature = 85.0 °C