TLV2186 Low power,  rail-to-rail input and output, 24-V, zero-drift operational amplifier | TI.com

TLV2186
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Low power,  rail-to-rail input and output, 24-V, zero-drift operational amplifier

 

Description

The TLV2186 is a low-power, 24-V, rail-to-rail input and output zero-drift operational amplifier (op amp). The TLV2186 features only 10 µV of offset voltage (typical) and 0.1 µV/°C of offset voltage drift over temperature (typical). This device is a great choice for precision instrumentation, signal measurement, and active filtering applications.

Low quiescent current consumption (90 µA) makes the TLV2186 an excellent option for power-sensitive applications, such as battery-powered instrumentation and portable systems.

Moreover, the high common-mode architecture along with low offset voltage allows for high-side current shunt monitoring at the positive rail. This device also provides robust ESD protection during shipment, handling, and assembly.

The device is specified for operation from –40°C to +125°C.

 

Features

  • High precision:
    • Offset drift: 0.1 µV/°C
    • Low offset voltage: 10 µV
  • Low quiescent current: 90 µA
  • Excellent dynamic performance:
    • Gain bandwidth: 750 kHz
    • Slew rate: 0.35 V/µs
  • Robust design:
    • RFI/EMI filtered inputs
  • Rail-to-rail input/output
  • Supply range: 4.5 V to 24 V

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Precision op amps (Vos<1mV) Email Download to Excel
Part number Order Number of channels (#) Total supply voltage (Min) (+5V=5, +/-5V=10) Total supply voltage (Max) (+5V=5, +/-5V=10) GBW (Typ) (MHz) Slew rate (Typ) (V/us) Rail-to-rail Vos (offset voltage @ 25 C) (Max) (mV) Offset drift (Typ) (uV/C) Iq per channel (Typ) (mA) Vn at 1 kHz (Typ) (nV/rtHz) CMRR (Typ) (dB) Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG) Input bias current (Max) (pA) Output current (Typ) (mA) Features Architecture
TLV2186 Order now 2     4.5     24     0.75     0.35     In
Out    
0.25     0.1     0.09     38     134     Catalog     -40 to 125     SOIC | 8     8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)     600     20     Cost Optimized
EMI Hardened
High Cload Drive
Small Size
Zero Drift    
CMOS    
OPA2187 Order now 2     4.5     36     0.55     0.2     In to V-
Out    
0.01     0.001     0.1     20     145     Catalog     -40 to 125     SOIC | 8
VSSOP | 8    
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)    
350     30     EMI Hardened
Zero Drift    
CMOS