LMP2234 Quad Micropower, 1.6V, Precision, Operational Amplifier with CMOS Input | TI.com

LMP2234 (ACTIVE)

Quad Micropower, 1.6V, Precision, Operational Amplifier with CMOS Input

Quad Micropower, 1.6V, Precision,  Operational Amplifier with CMOS Input - LMP2234
 

Description

The LMP2234 is a quad micropower precision amplifier designed for battery powered applications. The 1.6 to 5.5V operating supply voltage range and quiescent power consumption of only 50 μW extend the battery life in portable systems. The LMP2234 is part of the LMP precision amplifier family. The high impedance CMOS input makes it ideal for instrumentation and other sensor interface applications.

The LMP2234 has a maximum offset voltage of 150 μV and 0.3 μV/°C offset drift along with low bias current of only ±20 fA. These precise specifications make the LMP2234 a great choice for maintaining system accuracy and long term stability.

The LMP2234 has a rail-to-rail output that swings 15 mV from the supply voltage, which increases system dynamic range. The common mode input voltage range extends 200 mV below the negative supply, thus the LMP2234 is ideal for ground sensing in single supply applications.

The LMP2234 is offered in 14-Pin SOIC and TSSOP packages.

Features

  • (For VS = 5V, Typical Unless Otherwise Noted)

  • Supply Current at 1.8V 31 µA
  • Operating Voltage Range 1.6V to 5.5V
  • Low TCVOS ±0.75 µV/°C (max)
  • VOS ±150 µV (max)
  • Input Bias Current ±20 fA
  • PSRR 120 dB
  • CMRR 97 dB
  • Open Loop Gain 120 dB
  • Gain Bandwidth Product 130 kHz
  • Slew Rate 58 V/ms
  • Input Voltage Noise, f = 1 kHz 60 nV/√Hz
  • Temperature Range –40°C to 125°C

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Precision Op Amps (Vos<1mV)

 
Number of Channels (#)
Total Supply Voltage (Min) (+5V=5, +/-5V=10)
Total Supply Voltage (Max) (+5V=5, +/-5V=10)
GBW (Typ) (MHz)
Slew Rate (Typ) (V/us)
Rail-to-Rail
Vos (Offset Voltage @ 25C) (Max) (mV)
Offset Drift (Typ) (uV/C)
Iq per channel (Typ) (mA)
Vn at 1kHz (Typ) (nV/rtHz)
CMRR (Typ) (dB)
Rating
Operating Temperature Range (C)
Package Group
Package Size: mm2:W x L (PKG)
Input Bias Current (Max) (pA)
Output Current (Typ) (mA)
Features
Architecture
LMP2234 LMP2231 LMP2232
4     1     2    
1.6     1.6     1.6    
5     5.5     5.5    
0.13     0.13     0.13    
0.048     0.048     0.048    
In to V-
Out    
In to V-
Out    
In to V-
Out    
0.15     0.15     0.15    
0.3     0.3     0.3    
0.009     0.01     0.008    
60     60     60    
97     97     97    
Catalog     Catalog     Catalog    
-40 to 125     -40 to 125     -40 to 125    
SOIC
TSSOP    
SOIC
SOT-23    
SOIC
VSSOP    
14SOIC: 52 mm2: 6 x 8.65(SOIC)
14TSSOP: 32 mm2: 6.4 x 5(TSSOP)    
8SOIC: 29 mm2: 6 x 4.9(SOIC)
5SOT-23: 8 mm2: 2.8 x 2.9(SOT-23)    
8SOIC: 29 mm2: 6 x 4.9(SOIC)
8VSSOP: 15 mm2: 4.9 x 3(VSSOP)    
1     1     1    
22     22     22    
N/A     N/A     N/A    
CMOS     CMOS     CMOS    

Featured tools and software

WEBENCH® LMP2234
 
    Filter Type
  Lowpass
Highpass
Bandpass
Bandstop
 
  Cutoff Frequency  Hz  
  Gain  dB  
  Filter Response  
  Filter Order