TLV2369 800-nA, 1.8-V, Rail-to-Rail I/O Op Amp with Zero-Crossover Distortion for Cost-Sensitive Application | TI.com

TLV2369 (ACTIVE)

800-nA, 1.8-V, Rail-to-Rail I/O Op Amp with Zero-Crossover Distortion for Cost-Sensitive Application

 

Description

The TLV369 family of single and dual operational amplifiers represents a cost-optimized generation of 1.8-V nanopower amplifiers.

With the zero-crossover distortion circuitry, these amplifiers feature high linearity over the full common-mode input range with no crossover distortion, enabling true rail-to-rail input and operating from a 1.8-V to 5.5-V single supply. The family is also compatible with industry-standard nominal voltages of 3.0 V, 3.3 V, and 5.0 V.

The TLV369 (single version) is offered in a 5-pin SC70 package. The TLV2369 (dual version) comes in 8-pin VSSOP and SOIC packages.

Features

  • Cost-Optimized Precision Amplifier Power: 800 nA/Ch (Typ)
  • Low Offset Voltage: 400 µV (Typ)
  • Rail-to-Rail Input and Output
  • Zero-Crossover Distortion
  • Low Offset Drift: 0.5 µV/°C (Typ)
  • Gain-Bandwidth Product: 12 kHz
  • Supply Voltage: 1.8 V to 5.5 V
  • microSize Packages: SC70-5, VSSOP-8

Parametrics

Compare all products in General-purpose op amps Email Download to Excel
Part number Order Number of channels (#) Total supply voltage (Min) (+5V=5, +/-5V=10) Total supply voltage (Max) (+5V=5, +/-5V=10) GBW (Typ) (MHz) Slew rate (Typ) (V/us) Rail-to-rail Vos (offset voltage @ 25 C) (Max) (mV) Iq per channel (Typ) (mA) Vn at 1 kHz (Typ) (nV/rtHz) Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG) Offset drift (Typ) (uV/C) Features Input bias current (Max) (pA) CMRR (Typ) (dB) Output current (Typ) (mA) Architecture
TLV2369 Order now 2     1.8     5.5     0.012     0.005     In
Out    
2     0.0008     300     Catalog     -40 to 125     SOIC | 8
VSSOP | 8    
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)    
0.5     Cost Optimized
EMI Hardened
Zero Crossover    
110     110     10     CMOS    
TLV369 Order now 1     1.8     5.5     0.012     0.005     In
Out    
2     0.0008     300     Catalog     -40 to 125     SC70 | 5     5SC70: 4 mm2: 2.1 x 2 (SC70 | 5)     0.5     Cost Optimized
Zero Crossover    
110     110     10     CMOS