TPS62180
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
4-15V, 6A, Synchronous Step-Down Converter with Power Good, 1% Accuracy, Adj. Soft Start/Tracking

 

Models (2)

Title Category Type Date
TPS62180 PSpice Transient Model (Rev. C) PSpice Model ZIP 21 Dec 2016
Export TINA-TI Transient Spice Model from WEBENCH (Rev. A) TINA-TI Spice Model PDF 06 Nov 2015

Design kits & evaluation modules (2)

Reference designs

TPS62180 Low Power DDR Memory Power Supply Reference Design

The PMP20025 reference design provides a compact low power solution for DDR4 memory.  The power supply is powered from a 12V source and regualtes the output to 1.2V at up to 6A.  The TPS62180 operates in a two phase buck mode that allows for very small external components.  The (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS62180

  Min   Max Range
Vin  V 4.0 to 15.0V
Vout  V 0.9 to 6V
Iout  A ≤ 6A
Ambient Temp  °C -40 to 125°C