TPS62184
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
17-V, 6A, Synchronous Step-Down Converter with Power Good, 1% Accuracy, Adj. Soft Start/Tracking

 

Models (2)

Title Category Type Date
Export TINA-TI Transient Spice Model from WEBENCH (Rev. A) TINA-TI Spice Model PDF 06 Nov 2015
TPS62184 PSpice Transient Model PSpice Model ZIP 26 Feb 2015

Design kits & evaluation modules (1)

Reference designs

Three Different Buck Converter Circuits to Convert 12V to 1.2V at >6A Load Current Reference Design

PMP11438 is a vehicle used to compare three different power solutions for converting a 12V bus to 1.2V at 6-10A. The 1.2V output voltage is applicable to DDR4 memory applications. Each solution offers an advantage in either full load efficiency, light load efficiency, density, height, transient (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS62184

  Min   Max Range
Vin  V 4.0 to 17.0V
Vout  V 0.9 to 3.5V
Iout  A ≤ 6A
Ambient Temp  °C -40 to 125°C