TPS62260-Q1 Automotive 2V to 6V, 2.25MHz Fixed Frequency 600mA Buck Converter in 2x2mm SON/TSOT23 Package | TI.com

TPS62260-Q1 (ACTIVE)

Automotive 2V to 6V, 2.25MHz Fixed Frequency 600mA Buck Converter in 2x2mm SON/TSOT23 Package

Automotive 2V to 6V, 2.25MHz Fixed Frequency 600mA Buck Converter in 2x2mm SON/TSOT23 Package - TPS62260-Q1
Datasheet
 

Fixed output voltage versions available

TPS62261-Q1 | TPS62262-Q1 | TPS62263-Q1

Description

The TPS6226x devices are high-efficiency synchronous step-down dc-dc converters optimized for battery powered applications. It provides up to 600-mA output current from a single Li-Ion cell and is ideal to power mobile phones and other portable applications.

With an wide input voltage range of 2 V to 6 V, the device supports applications powered by Li-Ion batteries with extended voltage range, two and three cell alkaline batteries, 3.3-V and 5-V input voltage rails.

The TPS6226x operates at 2.25-MHz fixed switching frequency and enters Power Save Mode operation at light load currents to maintain high efficiency over the entire load current range.

The Power Save Mode is optimized for low output voltage ripple. For low noise applications, the device can be forced into fixed frequency PWM mode by pulling the MODE pin high. In the shutdown mode, the current consumption is reduced to less than 1 µA. TPS6226x allows the use of small inductors and capacitors to achieve a small solution size.

The TPS6226x is available in a very small 2×2mm 6-pin SON package.

Features

  • Qualified for Automotive Applications
  • High-Efficiency Step-Down Converter
  • Output Current up to 600 mA
  • Wide VIN Range from 2-V to 6-V for Li-Ion Batteries with
    Extended Voltage Range
  • 2.25-MHz Fixed Frequency Operation
  • Power Save Mode at Light Load Currents
  • Output Voltage Accuracy in PWM Mode ±1.5%
  • 15-µA (Typ) Quiescent Current
  • 100% Duty Cycle for Lowest Dropout
  • Soft Start
  • Voltage Positioning at Light Loads
  • Available in a Small 2×2×0,8-mm SON Package
  • Allows <1-mm Solution Height
  • APPLICATIONS
    • PDAs, Pocket PCs
    • Low Power DSP Supply
    • Portable Media Players
    • POL applications

Parametrics

Compare all products in Buck converters (integrated switch) Email Download to Excel
Part number Order Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Iout (Max) (A) Regulated outputs (#) Switching frequency (Min) (kHz) Switching frequency (Max) (kHz) Iq (Typ) (mA) Features Control mode Duty cycle (Max) (%) Operating temperature range (C) Rating Package Group Type Package size: mm2:W x L (PKG)
TPS62260-Q1 Order now 2     6     0.6     6     0.6     1     2250     2250     0.015     Enable
Forced PWM
Light Load Efficiency
Synchronous Rectification    
Voltage Mode     100     -40 to 105
-40 to 85    
Automotive     SOT-23-THIN | 5
WSON | 6    
Converter     5SOT-23-THIN: 8 mm2: 2.8 x 2.9 (SOT-23-THIN | 5)
See datasheet (WSON)    
TPS54618-Q1 Order now 2.95     6     0.8     4.5     6     1     200     2000     0.515     Enable
Frequency Synchronization
Power Good
Pre-Bias Start-Up
Synchronous Rectification
Tracking
UVLO Adjustable    
Current Mode     98     -40 to 125     Automotive     WQFN | 16     Converter     16WQFN: 9 mm2: 3 x 3 (WQFN | 16)    
TPS57114-Q1 Order now 2.95     6     0.8     4.5     4     1     200     2000     0.515     Enable
Frequency Synchronization
Power Good
Synchronous Rectification
Tracking
UVLO Adjustable    
Current Mode     100     -40 to 125     Automotive     WQFN | 16     Converter     16WQFN: 9 mm2: 3 x 3 (WQFN | 16)    
TPS62065-Q1 Order now 2.9     6     0.8     6     2     1     2600     3400     0.018     Enable
Light Load Efficiency
Output Discharge
Spread Spectrum
Synchronous Rectification    
Voltage Mode     100     -40 to 125     Automotive     WSON | 8     Converter     See datasheet (WSON)    
TPS62090-Q1 Order now 2.5     6     0.8     6     3     1     1400     2800     0.02    </