TPS62480
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
6A, 2.4V-5.5V input, Synchronous step-down converter with PG Output, Adjust. Soft-start and Optional

 

Models (1)

Title Category Type Date
TPS62480 PSpice Transient Model (Rev. A) PSpice Model ZIP 19 Feb 2016

Design kits & evaluation modules (4)

Name Part# Type
AM65x evaluation module (EVM) TMDX654GPEVM Evaluation Modules & Boards
AM65x high security (HS) evaluation module (EVM) TMDX654HSEVM Evaluation Modules & Boards
AM65x industrial development kit (IDK) TMDX654IDKEVM Evaluation Modules & Boards
Evaluation Module for TPS62480, a 5.5-V Input, 6-A Output, 2-Phase Step-Down Converter TPS62480EVM-671 Evaluation Modules & Boards

Reference designs

Small, Efficient Power Supply Reference Design for Altera™ MAX® 10 FPGA for up to 125°C

The TIDA-01366 (also known as PMP9799) demonstrates a complete power solution for Altera's MAX® 10 FPGA. This simple solution uses just three DC/DC converters to power the MAX 10 cost-effectively. This TI Design supports numerous industrial applications and any application that requires a small (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS62480 Download -

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS62480

  Min   Max Range
Vin  V 2.4 to 5.5V
Vout  V 0.6 to 5.5V
Iout  A ≤ 6A
Ambient Temp  °C -40 to 125°C