TLV62568
2.5V-5.5V input, 1A high efficiency step-down buck converter in SOT23 and SOT563 package
TLV62568
- Up to 95% Efficiency
- Low RDS(ON) Switches 150 mΩ / 100 mΩ
- 2.5-V to 5.5-V Input Voltage Range
- Adjustable Output Voltage from 0.6 V to VIN
- Power Save Mode for Light Load Efficiency
- 100% Duty Cycle for Lowest Dropout
- 35-µA Operating Quiescent Current
- 1.5-MHz Switching Frequency
- Power Good Output
- Over Current Protection
- Internal Soft Startup
- Thermal Shutdown Protection
- Available in SOT Package
- Pin-to-Pin Compatible with TLV62569
- Create a Custom Design Using the TLV62568 With the WEBENCH® Power Designer
The TLV62568 device is a synchronous step-down buck DC-DC converter optimized for high efficiency and compact solution size. The device integrates switches capable of delivering an output current up to 1 A.
At medium to heavy loads, the device operates in pulse width modulation (PWM) mode with 1.5-MHz switching frequency. At light load, the device automatically enters Power Save Mode (PSM) to maintain high efficiency over the entire load current range. In shutdown, the current consumption is reduced to less than 2 µA.
The TLV62568 provides an adjustable output voltage via an external resistor divider. An internal soft start circuit limits the inrush current during startup. Other features like over current protection, thermal shutdown protection and power good are built-in. The device is available in a SOT23 and SOT563 package.
Similar products you might be interested in
Same functionality with different pin-out to the compared device
Similar functionality to the compared device
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TLV62568EVM-789 — Evaluation Module for TLV62568, a 5.5-V Input, 1-A Output, High Efficiency Step-Down Converter
The TLV62568EVM-789 evaluation module (EVM) is designed to help the user easily evaluate and test the operation and functionality of the TLV62568DBV step-down buck converter. The EVM converts a 2.5-V to 5.5-V input voltage to a regulated output voltage of 1.8 V at up to 1-A output current. The (...)
TLV62568PEVM-860 — TLV62568PDRL 5.5V Input, 1A Output, High Efficiency Step-Down Converter Evaluation Module
The TLV62568PEVM-860 evaluation module (EVM) is designed to help the user easily evaluate and test the operation and functionality of the TLV62568PDRL step-down buck converter. The EVM converts a 2.5-V to 5.5-V input voltage to a regulated output voltage of 1.8 V at up to 1-A output current. The (...)
TLV62568PEVM-884 — TLV62568 5.5V Input, 1A Output High Efficiency Step-down Buck Converter Evaluation Module
The TLV62568PEVM-884 evaluation module (EVM) is designed to help the user easily evaluate and test the operation and functionality of the TLV62568PDDC step-down buck converter. The EVM converts a 2.5-V to 5.5-V input voltage to a regulated output voltage of 1.8 V at up to 1-A output current. The (...)
TLV62568 PSpice Unencrypted Transient Model (Rev. B)
TLV62568P PSpice Unencrypted Transient Model (Rev. A)
TIDA-01568 — 12mm x 12mm, 5-Rail Power Sequencing for Application Processors Reference Design
TIDA-010932 — 24-VAC power stage reference design with battery backup
TIDA-050027 — Multi-rail TV power supply reference design, with flexible partitioning to maximize power savings
TIDA-010034 — IEEE802.3at Type-1 PoE and 12V adapter input to point of load reference design for IP network camera
TIDA-010011 — High efficiency power supply architecture reference design for protection relay processor module
TIDA-01579 — High efficiency, low-output ripple power supply reference design for imaging application
Package | Pins | Download |
---|---|---|
SOT-23 (DBV) | 5 | View options |
SOT-23-THN (DDC) | 6 | View options |
SOT-5X3 (DRL) | 6 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.