SLAS541M June 2007 – March 2022 MSP430F2416 , MSP430F2417 , MSP430F2418 , MSP430F2419 , MSP430F2616 , MSP430F2617 , MSP430F2618 , MSP430F2619
PRODUCTION DATA
| PARAMETER | TA | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| fVLO | VLO frequency | –40°C to 85°C | 2.2 V, 3 V | 4 | 12 | 20 | kHz |
| 105°C | 22 | ||||||
| dfVLO/dT | VLO frequency temperature drift(1) | 2.2 V, 3 V | 0.5 | %/°C | |||
| dfVLO/dVCC | VLO frequency supply voltage drift(2) | 25°C | 1.8 V to 3.6 V | 4 | %/V | ||