SLAS541M June 2007 – March 2022 MSP430F2416 , MSP430F2417 , MSP430F2418 , MSP430F2419 , MSP430F2616 , MSP430F2617 , MSP430F2618 , MSP430F2619
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| fADC12CLK | For specified performance of ADC12 linearity parameters | 2.2 V, 3 V | 0.45 | 5 | 7 | MHz | |
| fADC12OSC | Internal ADC12 oscillator | ADC12DIV = 0, fADC12CLK = fADC12OSC |
2.2 V, 3 V | 3.7 | 5 | 7 | MHz |
| tCONVERT | Conversion time | CVREF+ ≥ 5 µF, Internal oscillator, fADC12OSC = 3.7 MHz to 7 MHz |
2.2 V, 3 V | 1.86 | 3.51 | µs | |
| External fADC12CLK from ACLK, MCLK, or SMCLK, ADC12SSEL ≠ 0 | 13 × 1/fADC12CLK | ||||||
| tADC12ON | Turn-on settling time of the ADC (1) | See (2) | 100 | ns | |||
| tSample | Sampling time (1) | RS = 400 Ω,RI = 1000 Ω, CI = 30 pF, τ = [RS +RI] × CI (3) |
3 V | 1220 | ns | ||
| 2.2 V | 1400 | ||||||