SLAS541M June 2007 – March 2022 MSP430F2416 , MSP430F2417 , MSP430F2418 , MSP430F2419 , MSP430F2616 , MSP430F2617 , MSP430F2618 , MSP430F2619
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|---|
| tON | DAC12 on-time | DAC12_xDAT = 800h, ErrorV(O) < ±0.5 LSB(1) (see Figure 8-45) | DAC12AMPx = 0 → {2, 3, 4} | 2.2 V, 3 V | 60 | 120 | µs | |
| DAC12AMPx = 0 → {5, 6} | 15 | 30 | ||||||
| DAC12AMPx = 0 → 7 | 6 | 12 | ||||||
| tS(FS) | Settling time, full scale | DAC12_xDAT = 80h → F7Fh → 80h | DAC12AMPx = 2 | 2.2 V, 3 V | 100 | 200 | µs | |
| DAC12AMPx = 3, 5 | 40 | 80 | ||||||
| DAC12AMPx = 4, 6, 7 | 15 | 30 | ||||||
| tS(C-C) | Settling time, code to code | DAC12_xDAT = 3F8h → 408h → 3F8h BF8h → C08h → BF8h | DAC12AMPx = 2 | 2.2 V, 3 V | 5 | µs | ||
| DAC12AMPx = 3, 5 | 2 | |||||||
| DAC12AMPx = 4, 6, 7 | 1 | |||||||
| SR | Slew rate(2) (see Figure 8-46) | DAC12_xDAT = 80h → F7Fh → 80h | DAC12AMPx = 2 | 2.2 V, 3 V | 0.05 | 0.12 | V/µs | |
| DAC12AMPx = 3, 5 | 0.35 | 0.7 | ||||||
| DAC12AMPx = 4, 6, 7 | 1.5 | 2.7 | ||||||
| Glitch energy, full scale | DAC12_xDAT = 80h → F7Fh → 80h | DAC12AMPx = 2 | 2.2 V, 3 V | 600 | nV-s | |||
| DAC12AMPx = 3, 5 | 150 | |||||||
| DAC12AMPx = 4, 6, 7 | 30 | |||||||
| BW–3dB | 3-dB bandwidth, VDC = 1.5 V, VAC = 0.1 VPP (see Figure 8-47) | DAC12AMPx = {2, 3, 4}, DAC12SREFx = 2, DAC12IR = 1, DAC12_xDAT = 800h | 2.2 V, 3 V | 40 | kHz | |||
| DAC12AMPx = {5, 6}, DAC12SREFx = 2, DAC12IR = 1, DAC12_xDAT = 800h | 180 | |||||||
| DAC12AMPx = 7, DAC12SREFx = 2, DAC12IR = 1, DAC12_xDAT = 800h | 550 | |||||||
| Channel-to-channel crosstalk(1) (see Figure 8-48) | DAC12_0DAT = 800h, No load, DAC12_1DAT = 80h ↔ F7Fh, RLoad = 3 kΩ, fDAC12_1OUT = 10 kHz, Duty cycle = 50% | 2.2 V, 3 V | –80 | dB | ||||
| DAC12_0DAT = 80h ↔ F7Fh, RLoad = 3 kΩ, DAC12_1DAT = 800h, No load, fDAC12_0OUT = 10 kHz, Duty cycle = 50% | –80 | |||||||
Figure 8-45 Settling Time and Glitch Energy Testing
Figure 8-46 Slew Rate Testing
Figure 8-47 Test Conditions for 3-dB Bandwidth Specification
Figure 8-48 Crosstalk Test Conditions