SLAS541M June 2007 – March 2022 MSP430F2416 , MSP430F2417 , MSP430F2418 , MSP430F2419 , MSP430F2616 , MSP430F2617 , MSP430F2618 , MSP430F2619
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | TA | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|---|
| ILPM0,1MHz | Low-power mode 0 (LPM0) current(3) | fMCLK = 0 MHz, fSMCLK = fDCO = 1 MHz, fACLK = 32,768 Hz, BCSCTL1 = CALBC1_1MHZ, DCOCTL = CALDCO_1MHZ, CPUOFF = 1, SCG0 = 0, SCG1 = 0, OSCOFF = 0 | –40°C to 85°C | 2.2 V | 68 | 63 | µA | |
| 105°C | 83 | 98 | ||||||
| –40°C to 85°C | 3 V | 87 | 105 | |||||
| 105°C | 100 | 125 | ||||||
| ILPM0,100kHz | Low-power mode 0 (LPM0) current(3) | fMCLK = 0 MHz, fSMCLK = fDCO(0, 0) ≈ 100 kHz, fACLK = 0 Hz, RSELx = 0, DCOx = 0, CPUOFF = 1, SCG0 = 0, SCG1 = 0, OSCOFF = 1 | –40°C to 85°C | 2.2 V | 37 | 49 | µA | |
| 105°C | 50 | 62 | ||||||
| –40°C to 85°C | 3 V | 40 | 55 | |||||
| 105°C | 57 | 73 | ||||||
| ILPM2 | Low-power mode 2 (LPM2) current(4) | fMCLK = fSMCLK = 0 MHz, fDCO = 1 MHz, fACLK = 32,768 Hz, BCSCTL1 = CALBC1_1MHZ, DCOCTL = CALDCO_1MHZ, CPUOFF = 1, SCG0 = 0, SCG1 = 1, OSCOFF = 0 | –40°C to 85°C | 2.2 V | 23 | 33 | µA | |
| 105°C | 35 | 46 | ||||||
| –40°C to 85°C | 3 V | 25 | 36 | |||||
| 105°C | 40 | 55 | ||||||
| ILPM3,LFXT1 | Low-power mode 3 (LPM3) current(3) | fDCO = fMCLK = fSMCLK = 0 MHz, fACLK = 32,768 Hz, CPUOFF = 1, SCG0 = 1, SCG1 = 1, OSCOFF = 0 | –40°C | 2.2 V | 0.8 | 1.2 | µA | |
| 25°C | 1 | 1.3 | ||||||
| 85°C | 4.6 | 7 | ||||||
| 105°C | 14 | 24 | ||||||
| –40°C | 3 V | 0.9 | 1.3 | |||||
| 25°C | 1.1 | 1.5 | ||||||
| 85°C | 5.5 | 8 | ||||||
| 105°C | 17 | 30 | ||||||
| ILPM3,VLO | Low-power mode 3 (LPM3) current(4) | fDCO = fMCLK = fSMCLK = 0 MHz, fACLK from internal LF oscillator (VLO), CPUOFF = 1, SCG0 = 1, SCG1 = 1, OSCOFF = 0 | –40°C | 2.2 V | 0.4 | 1 | µA | |
| 25°C | 0.5 | 1 | ||||||
| 85°C | 4.3 | 6.5 | ||||||
| 105°C | 14 | 24 | ||||||
| –40°C | 3 V | 0.6 | 1.2 | |||||
| 25°C | 0.6 | 1.2 | ||||||
| 85°C | 5 | 7.5 | ||||||
| 105°C | 16.5 | 29.5 | ||||||
| ILPM4 | Low-power mode 4 (LPM4) current(5) (see Figure 8-4) | fDCO = fMCLK = fSMCLK = 0 MHz, fACLK = 0 Hz, CPUOFF = 1, SCG0 = 1, SCG1 = 1, OSCOFF = 1 | –40°C | 2.2 V | 0.1 | 0.5 | µA | |
| 25°C | 0.1 | 0.5 | ||||||
| 85°C | 4 | 6 | ||||||
| 105°C | 13 | 23 | ||||||
| –40°C | 3 V | 0.2 | 0.5 | |||||
| 25°C | 0.2 | 0.5 | ||||||
| 85°C | 4.7 | 7 | ||||||
| 105°C | 14 | 24 | ||||||