SLAS541M June 2007 – March 2022 MSP430F2416 , MSP430F2417 , MSP430F2418 , MSP430F2419 , MSP430F2616 , MSP430F2617 , MSP430F2618 , MSP430F2619
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| t(SVSR) | dVCC/dt > 30 V/ms (see Figure 8-12) | 5 | 150 | µs | ||
| dVCC/dt ≤ 30 V/ms | 2000 | |||||
| td(SVSon) | SVSon, switch from VLD = 0 to VLD ≠ 0, VCC = 3 V | 150 | 300 | µs | ||
| tsettle | VLD ≠ 0(2) | 12 | µs | |||
| V(SVSstart) | VLD ≠ 0, VCC/dt ≤ 3 V/s (see Figure 8-12) | 1.55 | 1.7 | V | ||
| Vhys(SVS_IT–) | VCC/dt ≤ 3 V/s (see Figure 8-12) | VLD = 1 | 70 | 120 | 155 | mV |
| VLD = 2 to 14 | 0.004 × V(SVS_IT–) | 0.016 × V(SVS_IT–) | V | |||
| VCC/dt ≤ 3 V/s (see Figure 8-12), external voltage applied on A7 | VLD = 15 | 4.4 | 20 | mV | ||
| V(SVS_IT–) | VCC/dt ≤ 3 V/s (see Figure 8-12 and Figure 8-13) | VLD = 1 | 1.8 | 1.9 | 2.05 | V |
| VLD = 2 | 1.94 | 2.1 | 2.25 | |||
| VLD = 3 | 2.05 | 2.2 | 2.37 | |||
| VLD = 4 | 2.14 | 2.3 | 2.48 | |||
| VLD = 5 | 2.24 | 2.4 | 2.60 | |||
| VLD = 6 | 2.33 | 2.5 | 2.71 | |||
| VLD = 7 | 2.46 | 2.65 | 2.86 | |||
| VLD = 8 | 2.58 | 2.8 | 3 | |||
| VLD = 9 | 2.69 | 2.9 | 3.13 | |||
| VLD = 10 | 2.83 | 3.05 | 3.29 | |||
| VLD = 11 | 2.94 | 3.2 | 3.42 | |||
| VLD = 12 | 3.11 | 3.35 | 3.61(1) | |||
| VLD = 13 | 3.24 | 3.5 | 3.76(1) | |||
| VLD = 14 | 3.43 | 3.7(1) | 3.99(1) | |||
| VCC/dt ≤ 3 V/s (see Figure 8-12 and Figure 8-13), external voltage applied on A7 | VLD = 15 | 1.1 | 1.2 | 1.3 | ||
| ICC(SVS)(3) | VLD ≠ 0, VCC = 2.2 V, 3 V | 10 | 15 | µA | ||
Figure 8-12 SVS Reset (SVSR) vs Supply Voltage
Figure 8-13 VCC(min): Rectangular Voltage Drop and Triangular Voltage Drop to Generate an SVS Signal (VLD = 1)