SLAS541M June 2007 – March 2022 MSP430F2416 , MSP430F2417 , MSP430F2418 , MSP430F2419 , MSP430F2616 , MSP430F2617 , MSP430F2618 , MSP430F2619
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | TA | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|---|
| VREF+ | Positive built-in reference voltage output | REF2_5V = 1 for 2.5 V, IVREF+max ≤ IVREF+ ≤ IVREF+min |
–40°C to 85°C | 3 V | 2.4 | 2.5 | 2.6 | V |
| 105°C | 2.37 | 2.5 | 2.64 | |||||
| REF2_5V = 0 for 1.5 V, IVREF+max ≤ IVREF+ ≤ IVREF+min |
–40°C to 85°C | 2.2 V, 3 V | 1.44 | 1.5 | 1.56 | |||
| 105°C | 1.42 | 1.5 | 1.57 | |||||
| AVCC(min) | AVCC minimum voltage, positive built-in reference active | REF2_5V = 0, IVREF+max ≤ IVREF+ ≤ IVREF+min |
2.2 | V | ||||
| REF2_5V = 1, –0.5 mA ≤ IVREF+ ≤ IVREF+min |
2.8 | |||||||
| REF2_5V = 1, –1 mA ≤ IVREF+ ≤ IVREF+min |
2.9 | |||||||
| IVREF+ | Load current out of VREF+terminal | 2.2 V | 0.01 | –0.5 | mA | |||
| 3 V | 0.01 | –1 | ||||||
| IL(VREF)+ | Load-current regulation, VREF+ terminal (1) | IVREF+ = 500 µA ±100 µA, Analog input voltage ≈ 0.75 V, REF2_5V = 0 |
2.2 V | ±2 | LSB | |||
| 3 V | ±2 | |||||||
| IVREF+ = 500 µA ±100 µA, Analog input voltage ≈ 1.25 V, REF2_5V = 1 |
3 V | ±2 | ||||||
| IDL(VREF) + | Load current regulation, VREF+ terminal (2) | IVREF+ = 100 µA → 900 µA, CVREF+ = 5 µF, Ax ≈ 0.5 × VREF+, Error of conversion result ≤ 1 LSB |
3 V | 20 | ns | |||
| CVREF+ | Capacitance at pin VREF+(3) | REFON = 1, 0 mA ≤ IVREF+ ≤ IVREF+max |
2.2 V, 3 V | 5 | 10 | µF | ||
| TREF+ | Temperature coefficient of built-in reference (2) | IVREF+ is a constant in the range of 0 mA ≤ IVREF+ ≤ 1 mA |
2.2 V, 3 V | ±100 | ppm/°C | |||
| tREFON | Settling time of internal reference voltage (see Figure 8-38)(2)(4) | IVREF+ = 0.5 mA, CVREF+ = 10 µF, VREF+ = 1.5 V, VAVCC = 2.2 V |
2.2 V | 17 | ms | |||
Figure 8-38 Typical Settling Time of Internal Reference tREFON vs
External Capacitor on VREF+
Figure 8-39 Supply Voltage and Reference Voltage Design
VREF-/VeREF- External Supply
Figure 8-40 Supply Voltage and Reference Voltage Design
VREF-/VeREF- = AVSS, Internally Connected