SLASE54D March 2016 – January 2021 MSP430FR5962 , MSP430FR5964 , MSP430FR5992 , MSP430FR5994 , MSP430FR59941
PRODUCTION DATA
| PARAMETER (1) | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| IDVCC.HFXT | HFXT oscillator crystal current HF mode at typical ESR | fOSC = 4 MHz, HFXTBYPASS = 0, HFXTDRIVE = 0, HFFREQ = 1 (2), TA = 25°C, CL,eff = 18 pF, typical ESR, Cshunt | 3.0 V | 75 | μA | ||
| fOSC = 8 MHz, HFXTBYPASS = 0, HFXTDRIVE = 1, HFFREQ = 1, TA = 25°C, CL,eff = 18 pF, typical ESR, Cshunt | 120 | ||||||
| fOSC = 16 MHz, HFXTBYPASS = 0, HFXTDRIVE = 2, HFFREQ = 2, TA = 25°C CL,eff = 18 pF, typical ESR, Cshunt | 190 | ||||||
| fOSC = 24 MHz HFXTBYPASS = 0, HFXTDRIVE = 3, HFFREQ = 3, TA = 25°C CL,eff = 18 pF, typical ESR, Cshunt | 250 | ||||||
| fHFXT | HFXT oscillator crystal frequency, crystal mode | HFXTBYPASS = 0, HFFREQ = 1 (2) (3) | 4 | 8 | MHz | ||
| HFXTBYPASS = 0, HFFREQ = 2 (3) | 8.01 | 16 | |||||
| HFXTBYPASS = 0, HFFREQ = 3 (3) | 16.01 | 24 | |||||
| DCHFXT | HFXT oscillator duty cycle. | Measured at SMCLK, fHFXT = 16 MHz | 40% | 50% | 60% | ||
| fHFXT,SW | HFXT oscillator logic-level square-wave input frequency, bypass mode | HFXTBYPASS = 1, HFFREQ = 0 (4) (3) | 0.9 | 4 | MHz | ||
| HFXTBYPASS = 1, HFFREQ = 1 0 (4) (3) | 4.01 | 8 | |||||
| HFXTBYPASS = 1, HFFREQ = 20 (4) (3) | 8.01 | 16 | |||||
| HFXTBYPASS = 1, HFFREQ = 3 0 (4) (3) | 16.01 | 24 | |||||
| DCHFXT, SW | HFXT oscillator logic-level square-wave input duty cycle | HFXTBYPASS = 1 | 40% | 60% | |||
| OAHFXT | Oscillation allowance for HFXT crystals(5) | HFXTBYPASS = 0, HFXTDRIVE = 0,
HFFREQ = 1 (2), fHFXT,HF = 4 MHz, CL,eff = 16 pF | 450 | Ω | |||
| HFXTBYPASS = 0, HFXTDRIVE = 1, HFFREQ = 1 fHFXT,HF = 8 MHz, CL,eff = 16 pF | 320 | ||||||
| HFXTBYPASS = 0, HFXTDRIVE = 2, HFFREQ = 2 fHFXT,HF = 16 MHz, CL,eff = 16 pF | 200 | ||||||
| HFXTBYPASS = 0, HFXTDRIVE = 3, HFFREQ = 3 fHFXT,HF = 24 MHz, CL,eff = 16 pF | 200 | ||||||
| tSTART,HFXT | Startup time (6) | fOSC = 4 MHz, HFXTBYPASS = 0, HFXTDRIVE = 0, HFFREQ = 1, TA = 25°C, CL,eff = 16 pF | 3.0 V | 1.6 | ms | ||
| fOSC = 24 MHz, HFXTBYPASS = 0, HFXTDRIVE = 3, HFFREQ = 3, TA = 25°C, CL,eff = 16 pF | 0.6 | ||||||
| CHFXIN | Integrated load capacitance at HFXIN terminaI (7) (8) | 2 | pF | ||||
| CHFXOUT | Integrated load capacitance at HFXOUT terminaI (7) (8) | 2 | pF | ||||
| fFault,HFXT | Oscillator fault frequency (9) (10) | 0 | 800 | kHz | |||
The DCO (see Section 8.12.3.3) is an internal digitally controlled oscillator (DCO) with selectable frequencies.