SLASE54D March 2016 – January 2021 MSP430FR5962 , MSP430FR5964 , MSP430FR5992 , MSP430FR5994 , MSP430FR59941
PRODUCTION DATA
Figure 9-19 and Figure 9-20 show the port diagrams. Table 9-36 summarizes the selection of the pin functions.
| PIN NAME (PJ.x) | x | FUNCTION | CONTROL BITS AND SIGNALS (1) | |||||
|---|---|---|---|---|---|---|---|---|
| PJDIR.x | PJSEL1.5 | PJSEL0.5 | PJSEL1.4 | PJSEL0.4 | LFXT BYPASS |
|||
| PJ.4/LFXIN | 4 | PJ.4 (I/O) | 0 = Input, 1 = Output | X | X | 0 | 0 | X |
| N/A | 0 | X | X | 1 | X | X | ||
| Internally tied to DVSS | 1 | |||||||
| LFXIN crystal mode(3) | X | X | X | 0 | 1 | 0 | ||
| LFXIN bypass mode(3) | X | X | X | 0 | 1 | 1 | ||
| PJ.5/LFXOUT | 5 | PJ.5 (I/O) | 0 = Input, 1 = Output | 0 | 0 | 0 | 0 | 0 |
| 1 | X | |||||||
| X | X | 1(4) | ||||||
| N/A | 0 | See (2) | See (2) | 0 | 0 | 0 | ||
| 1 | X | |||||||
| X | X | 1(4) | ||||||
| Internally tied to DVSS | 1 | See (2) | See (2) | 0 | 0 | 0 | ||
| 1 | X | |||||||
| X | X | 1(4) | ||||||
| LFXOUT crystal mode(3) | X | X | X | 0 | 1 | 0 | ||