over recommended ranges of supply voltage and operating free-air temperature (unless otherwise noted)(1)(see Figure 8-4 and Figure 8-5)
| PARAMETER |
VCC |
–40°C |
25°C |
60°C |
85°C |
UNIT |
| TYP |
MAX |
TYP |
MAX |
TYP |
MAX |
TYP |
MAX |
| ILPM3.5,XT12 |
Low-power mode 3.5, 12-pF crystal including SVS
(2)
(3)
(4) |
2.2 V |
0.45 |
|
0.5 |
|
0.55 |
|
0.75 |
|
μA |
| 3.0 V |
0.45 |
|
0.5 |
|
0.55 |
|
0.75 |
|
| ILPM3.5,XT3.7 |
Low-power mode 3.5, 3.7-pF crystal excluding SVS
(2)
(5)
(6) |
2.2 V |
0.3 |
|
0.35 |
|
0.4 |
|
0.65 |
|
μA |
| 3.0 V |
0.3 |
|
0.35 |
|
0.4 |
|
0.65 |
|
| ILPM4.5,SVS |
Low-power mode 4.5, including SVS(7) |
2.2 V |
0.23 |
|
0.25 |
|
0.28 |
|
0.4 |
|
μA |
| 3.0 V |
0.23 |
|
0.25 |
|
0.28 |
|
0.4 |
|
| ILPM4.5 |
Low-power mode 4.5, excluding SVS(8) |
2.2 V |
0.035 |
|
0.045 |
|
0.075 |
|
0.15 |
|
μA |
| 3.0 V |
0.035 |
|
0.045 |
|
0.075 |
|
0.15 |
|
(1) All inputs are tied to 0 V or to VCC. Outputs do not source or sink any current
(2) Not applicable for devices with HF crystal oscillator only.
(3) Characterized with a Micro Crystal MS1V-T1K crystal with a load capacitance of 12.5 pF. The internal and external load
capacitance are chosen to closely match the required 12.5 pF load.
(4) Low-power mode 3.5, 1-pF crystal including SVS test conditions:
Current for RTC
clocked by XT1 included. Current for brownout and SVS included (SVSHE = 1). Core regulator disabled.
PMMREGOFF
= 1; CPUOFF = 1, SCG0 = 1 SCG1 = 1, OSCOFF = 1 (LPMx.5),
fXT1 = 32768 Hz, fACLK =
fXT1, fMCLK = fSMCLK = 0 MHz
(5) Characterized with a Seiko SSP-T7-FL (SMD) crystal with a load capacitance of 3.7 pF. The internal and external load
capacitance are chosen to closely match the required 3.7-pF load.
(6) Low-power mode 3.5, 3.7-pF crystal excluding SVS test conditions:
Current for RTC
clocked by XT1 included.Current for brownout included. SVS disabled (SVSHE = 0). Core regulator disabled.
PMMREGOFF = 1; CPUOFF = 1, SCG0 = 1 SCG1 = 1, OSCOFF = 1 (LPMx.5),
fXT1 = 32768 Hz,
fACLK = fXT1, fMCLK = fSMCLK = 0 MHz
(7) Low-power mode 4.5 including SVS test conditions:
Current for brownout and SVS
included (SVSHE = 1). Core regulator disabled.
PMMREGOFF = 1; CPUOFF = 1, SCG0 = 1 SCG1 = 1, OSCOFF = 1
(LPMx.5),
fXT1 = 0 Hz, fACLK = 0 Hz, fMCLK = fSMCLK = 0 MHz
(8) Low-power mode 4.5 excluding SVS test conditions:
Current for brownout included. SVS
disabled (SVSHE = 0). Core regulator disabled.
PMMREGOFF = 1; CPUOFF = 1, SCG0 = 1 SCG1 = 1, OSCOFF = 1
(LPMx.5),
fXT1 = 0 Hz, fACLK = 0 Hz, fMCLK = fSMCLK = 0 MHz