SLASE54D March 2016 – January 2021 MSP430FR5962 , MSP430FR5964 , MSP430FR5992 , MSP430FR5994 , MSP430FR59941
PRODUCTION DATA
Figure 9-4 shows the port diagram. Table 9-21 summarizes the selection of the pin functions.
| PIN NAME (P1.x) | x | FUNCTION | CONTROL BITS AND SIGNALS(1) | ||
|---|---|---|---|---|---|
| P1DIR.x | P1SEL1.x | P1SEL0.x | |||
| P1.3/TA1.2/UCB0STE/A3/C3 | 3 | P1.3 (I/O) | 0 = Input, 1 = Output | 0 | 0 |
| TA1.CCI2A | 0 | 0 | 1 | ||
| TA1.2 | 1 | ||||
| UCB0STE | X(2) | 1 | 0 | ||
| A3, C3(4)(5) | X | 1 | 1 | ||
| P1.4/TB0.1/UCA0STE/A4/C4 | 4 | P1.4 (I/O) | 0 = Input, 1 = Output | 0 | 0 |
| TB0.CCI1A | 0 | 0 | 1 | ||
| TB0.1 | 1 | ||||
| UCA0STE | X(3) | 1 | 0 | ||
| A4, C4(4)(5) | X | 1 | 1 | ||
| P1.5/TB0.2/UCA0CLK/A5/C5 | 5 | P1.5(I/O) | 0 = Input, 1 = Output | 0 | 0 |
| TB0.CCI2A | 0 | 0 | 1 | ||
| TB0.2 | 1 | ||||
| UCA0CLK | X(3) | 1 | 0 | ||
| A5, C5(4)(5) | X | 1 | 1 | ||