SLASE54D March 2016 – January 2021 MSP430FR5962 , MSP430FR5964 , MSP430FR5992 , MSP430FR5994 , MSP430FR59941
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| IVLO | Current consumption | 100 | nA | ||||
| fVLO | VLO frequency (1) | Measured at ACLK | 6 | 9.4 | 14 | kHz | |
| dfVLO/dT | VLO frequency temperature drift | Measured at ACLK(2) | 0.2 | %/°C | |||
| dfVLO/dVCC | VLO frequency supply voltage drift | Measured at ACLK(3) | 0.7 | %/V | |||
| fVLO,DC | Duty cycle | Measured at ACLK | 40% | 50% | 60% | ||
The module oscillator (MODOSC) is an internal low-power oscillator with 5-MHz typical frequency (see Section 8.12.3.5).