SLASE54D March 2016 – January 2021 MSP430FR5962 , MSP430FR5964 , MSP430FR5992 , MSP430FR5994 , MSP430FR59941
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| tWAKE-UP FRAM | (Additional) wake-up time to activate the FRAM in AM if previously disabled by the FRAM controller or from an LPM if immediate activation is selected for wakeup | 6 | 10 | μs | |||
| tWAKE-UP LPM0 | Wake-up time from LPM0 to active mode(1) | 2.2 V, 3.0 V | 400 ns + 1.5 / fDCO | ||||
| tWAKE-UP LPM1 | Wake-up time from LPM1 to active mode(1) | 2.2 V, 3.0 V | 6 | μs | |||
| tWAKE-UP LPM2 | Wake-up time from LPM2 to active mode(1) | 2.2 V, 3.0 V | 6 | μs | |||
| tWAKE-UP LPM3 | Wake-up time from LPM3 to active mode(1) | 2.2 V, 3.0 V | 6.6 + 2.0 / fDCO | 9.6 + 2.5 / fDCO | μs | ||
| tWAKE-UP LPM4 | Wake-up time from LPM4 to active mode(1) | 2.2 V, 3.0 V | 6.6 + 2.0 / fDCO | 9.6 + 2.5 / fDCO | μs | ||
| tWAKE-UP LPM3.5 | Wake-up time from LPM3.5 to active mode(2) | 2.2 V, 3.0 V | 250 | 350 | μs | ||
| tWAKE-UP LPM4.5 | Wake-up time from LPM4.5 to active mode(2) | SVSHE = 1 | 2.2 V, 3.0 V | 250 | 350 | μs | |
| SVSHE = 0 | 2.2 V, 3.0 V | 0.4 | 0.8 | ms | |||
| tWAKE-UP-RST | Wake-up time from a RST pin triggered reset to active mode(2) | 2.2 V, 3.0 V | 300 | 403 | μs | ||
| tWAKE-UP-BOR | Wake-up time from power-up to active mode (2) | 2.2 V, 3.0 V | 0.5 | 1 | ms | ||