SLASE54D March 2016 – January 2021 MSP430FR5962 , MSP430FR5964 , MSP430FR5992 , MSP430FR5994 , MSP430FR59941
PRODUCTION DATA
| PARAMETER | EXECUTION MEMORY | VCC | FREQUENCY (fMCLK = fSMCLK) | UNIT | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 MHz 0 WAIT STATES (NWAITSx = 0) |
4 MHz 0 WAIT STATES (NWAITSx = 0) |
8 MHz 0 WAIT STATES (NWAITSx = 0) |
12 MHz 1 WAIT STATE (NWAITSx = 1) |
16 MHz 1 WAIT STATE (NWAITSx = 1) |
|||||||||
| TYP | MAX | TYP | MAX | TYP | MAX | TYP | MAX | TYP | MAX | ||||
| IAM, FRAM_UNI (Unified memory)(3) |
FRAM | 3.0 V | 225 | 665 | 1275 | 1550 | 1970 | µA | |||||
| IAM, FRAM(0%)(4) (5) | FRAM 0% cache hit ratio |
3.0 V | 420 | 1455 | 2850 | 2330 | 3000 | µA | |||||
| IAM, FRAM(50%)(4) (5) | FRAM 50% cache hit ratio |
3.0 V | 275 | 855 | 1650 | 1770 | 2265 | µA | |||||
| IAM, FRAM(66%)(4) (5) | FRAM 66% cache hit ratio |
3.0 V | 220 | 650 | 1240 | 1490 | 1880 | µA | |||||
| IAM, FRAM(75%)(4) (5) | FRAM 75% cache hit ratio |
3.0 V | 192 | 261 | 535 | 1015 | 1170 | 1290 | 1490 | 1620 | 1870 | µA | |
| IAM, FRAM(100%(4) (5) | FRAM 100% cache hit ratio |
3.0 V | 125 | 255 | 450 | 670 | 790 | µA | |||||
| IAM, RAM (6) (5) | RAM | 3.0 V | 140 | 325 | 590 | 880 | 1070 | µA | |||||
| IAM, RAM only (7) (5) | RAM | 3.0 V | 90 | 182 | 280 | 540 | 830 | 1020 | 1313 | µA | |||