SLASFA2B November 2024 – October 2025 MSPM0G1518 , MSPM0G1519 , MSPM0G3518 , MSPM0G3519
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| SIGNAL NAME | PIN TYPE | DESCRIPTION | RHB PIN | ZAW PIN | YCJ PIN | RGZ PIN | PT PIN | PM PIN | PN PIN | PZ PIN |
|---|---|---|---|---|---|---|---|---|---|---|
| UART0_CTS | I | UART0 clear to send signal | 13, 18, 9 | A8, B3, C1, C9, J1, K8 | B2, B3, B5, E4 | 11, 17, 29, 38 | 11, 17, 29, 38 | 16, 27, 36, 45, 55, 7 | 13, 23, 4, 43, 60, 75 | 18, 28, 4, 53, 75, 95 |
| UART0_RTS | O | UART0 ready to send signal | 10, 12, 19 | A9, B1, D10, D4, K7 | A2, B6 | 12, 16, 30 | 12, 16, 30 | 28, 37, 46, 54, 8 | 14, 22, 44, 5, 76 | 19, 27, 5, 54, 96 |
| UART0_RX | I | UART0 receive signal (RXD) | 15, 2 | A3, C4, C7, E9 | A4, F2 | 19, 2, 5 | 19, 2, 5 | 34, 39, 48, 57 | 16, 2, 29, 7 | 2, 21, 34, 7 |
| UART0_TX | O | UART0 transmit signal (TXD) | 1, 14 | C3, C6, D3, E7 | A3, F1 | 1, 18, 3 | 1, 18, 3 | 33, 35, 47, 56 | 1, 15, 28, 3 | 1, 20, 3, 33 |
| UART1_CTS | I | UART1 clear to send signal | 16, 25 | C8, D7, F9, G1, J10, J2 | A5, C3, C4, G5 | 14, 22, 27, 39 | 14, 22, 27, 39 | 17, 22, 5, 50, 60 | 18, 26, 32, 41, 61, 70 | 23, 31, 42, 51, 76, 85 |
| UART1_RTS | O | UART1 ready to send signal | 17, 26 | A10, D8, G7, H2, K10 | A6, C2, D3, F5 | 15, 23, 28, 40 | 15, 23, 28, 40 | 18, 51, 6, 61 | 19, 27, 33, 42, 62 | 24, 32, 43, 52, 77 |
| UART1_RX | I | UART1 receive signal (RXD) | 10, 13, 22, 8 | A7, A9, B8, C9, F8, H1, H8, K3 | A1, A2, B3, B4, E5 | 10, 12, 17, 21, 33 | 10, 12, 17, 21, 33 | 11, 21, 44, 46, 53, 55, 59 | 12, 14, 21, 23, 31, 47, 55, 69 | 17, 19, 26, 28, 41, 57, 70, 84 |
| UART1_TX | O | UART1 transmit signal (TXD) | 12, 21, 7, 9 | A6, A8, D10, D9, E10, G2, J7, K4 | B1, B2, D4 | 11, 16, 20, 32, 9 | 11, 16, 20, 32, 9 | 10, 20, 43, 45, 52, 54, 58 | 11, 13, 20, 22, 30, 46, 54, 68 | 16, 18, 25, 27, 40, 56, 69, 83 |
| UART3_CTS | I | UART3 clear to send signal | 16, 27 | D9, E1, G4, G6, G8, J10 | A5, G4 | 25, 27, 43 | 25, 27, 43 | 24, 3, 5, 52 | 20, 39, 41, 52, 65, 72 | 25, 49, 51, 67, 80, 92 |
| UART3_RTS | O | UART3 ready to send signal | 17, 28 | B8, E2, F4, G5, J8, K10 | A6, F4 | 26, 28, 44 | 26, 28, 44 | 25, 4, 53, 6 | 21, 40, 42, 53, 66, 73 | 26, 50, 52, 68, 81, 93 |
| UART3_RX | I | UART3 receive signal (RXD) | 17, 29, 30, 31 | B2, C2, D1, D8, G3, H10, K10 | A6, C2, F3, G2, G3 | 15, 28, 45, 46, 47 | 15, 28, 45, 46, 47 | 1, 26, 30, 31, 51, 6 | 19, 37, 42, 64, 74, 78, 79 | 24, 47, 52, 79, 94, 98, 99 |
| UART3_TX | O | UART3 transmit signal (TXD) | 18, 29, 30 | C2, C8, D1, G10, H3, K8 | B5, C3, F3, G3 | 14, 29, 45, 46 | 14, 29, 45, 46 | 26, 30, 50, 64, 7 | 18, 36, 43, 63, 74, 78 | 23, 46, 53, 78, 94, 98 |
| UART4_CTS | I | UART4 clear to send signal | 6 | A5, G10, J1 | C1, E4 | 38, 8 | 38, 8 | 16, 42, 64 | 10, 36, 60 | 15, 46, 75 |
| UART4_RTS | O | UART4 ready to send signal | 13, 25, 9 | A8, C9, H10, J2 | B2, B3, G5 | 11, 17, 39 | 11, 17, 39 | 1, 17, 45, 55 | 13, 23, 37, 61 | 18, 28, 47, 76 |
| UART4_RX | I | UART4 receive signal (RXD) | G9, H1, K1 | D5 | 37 | 37 | 15, 21, 63 | 35, 59, 69 | 45, 74, 84 | |
| UART4_TX | O | UART4 transmit signal (TXD) | F10, G2, K2 | G6 | 36 | 36 | 14, 20, 62 | 34, 58, 68 | 44, 73, 83 | |
| UART5_CTS | I | UART5 clear to send signal | C3, D7 | 3 | 3 | 35 | 26, 3 | 3, 31 | ||
| UART5_RTS | O | UART5 ready to send signal | A10, B3 | 36 | 27, 4 | 32, 4 | ||||
| UART5_RX | I | UART5 receive signal (RXD) | 1 | D3, D6, E8 | F1 | 1 | 1 | 33 | 1, 24 | 1, 14, 29 |
| UART5_TX | O | UART5 transmit signal (TXD) | 2 | B9, C4, F6 | F2 | 2 | 2 | 34 | 2, 25 | 2, 30, 37 |
| UART6_CTS | I | UART6 clear to send signal | D7, E4, G1 | 22 | 26, 70 | 31, 85, 89 | ||||
| UART6_RTS | O | UART6 ready to send signal | A10, F1, F2 | 42 | 42 | 23 | 27, 71 | 32, 86, 90 | ||
| UART6_RX | I | UART6 receive signal (RXD) | E8, F5, G2 | 20 | 24, 68 | 29, 83, 87 | ||||
| UART6_TX | O | UART6 transmit signal (TXD) | B9, E5, H1 | 21 | 25, 69 | 30, 84, 88 | ||||
| UART7_CTS | I | UART7 clear to send signal | 16, 20, 25, 29, 7 | A6, C8, D1, D4, E10, H7, J1, J10, J2 | A5, B1, C3, C5, E4, F3, G5 | 14, 20, 27, 31, 38, 39, 45, 9 | 14, 20, 27, 31, 38, 39, 45, 9 | 16, 17, 26, 37, 43, 5, 50, 58, 9 | 11, 18, 30, 41, 45, 5, 60, 61, 74 | 16, 23, 40, 5, 51, 55, 75, 76, 94 |
| UART7_RTS | O | UART7 ready to send signal | 19, 30, 8 | A7, B3, C2, D8, F2, F3, F8, K7 | A1, B4, B6, C2, E3, G3 | 10, 15, 21, 30, 41, 42, 46 | 10, 15, 21, 30, 41, 42, 46 | 19, 23, 30, 36, 44, 51, 59, 8 | 12, 19, 31, 4, 44, 67, 71, 78 | 17, 24, 4, 41, 54, 82, 86, 98 |
| UART7_RX | I | UART7 receive signal (RXD) | 18, 26, 28 | D8, E2, H2, J8, K1, K8 | B5, C2, D5, F4, F5 | 15, 26, 29, 37, 40, 44 | 15, 26, 29, 37, 40, 44 | 15, 18, 25, 4, 51, 7 | 19, 40, 43, 59, 62, 73 | 24, 50, 53, 74, 77, 93 |
| UART7_TX | O | UART7 transmit signal (TXD) | 17, 25, 27 | C8, E1, G8, J2, K10, K2 | A6, C3, G4, G5, G6 | 14, 25, 28, 36, 39, 43 | 14, 25, 28, 36, 39, 43 | 14, 17, 24, 3, 50, 6 | 18, 39, 42, 58, 61, 72 | 23, 49, 52, 73, 76, 92 |