SLASFA2B November 2024 – October 2025 MSPM0G1518 , MSPM0G1519 , MSPM0G3518 , MSPM0G3519
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| Resolution | 12 | bits | |||||
| DNL | Differential nonlinearity | Vref = internal or external or VDD reference(1) | -1 | 1 | LSB | ||
| INL | Integral nonlinearity | Vref = internal or external or VDD reference(1) | -4 | 4 | LSB | ||
| EG | Gain error | Vref = internal or external or VDD reference(1) | -2 | 0.5 | 2 | %FSR | |
| EO | Offset error | Vref = internal or external reference or vdd, With calibration (1) | -2 | 0.5 | 2 | mV | |
| EO | Offset error | Vref = internal or external or VDD reference, without calibration (1) | -20 | 20 | mV | ||
| tcal | Time for offset calibration | 1.3 | ms | ||||