The serial peripheral interface (SPI) peripherals in these devices support the following key features:
- Support MCLK/2 bit rate and up to 32Mbits/s in both controller and peripheral mode(1)
- Configurable as a controller or a peripheral
- Configurable chip select for both controller and peripheral
- Programmable clock prescaler and bit rate
- Programmable data frame size from 4 bits to 16 bits (controller mode) and 7 bits to 16 bit(peripheral mode)
- Supports PACKEN feature that allows the packing of 2 16 bit FIFO entries into a 32-bitvalue to improve CPU performance
- Transmit and receive FIFOs (4 entries each with 16 bits per entry) supporting DMA data transfer
- Supports TI mode, Motorola mode and National Microwire format
For more details, see the SPI chapter of the MSPM0 G-Series 80MHz Microcontrollers Technical Reference Manual.